产品详情

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 3 Input offset (±) (max) (µV) 150 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 18 Features Cost Optimized, Overvoltage protection, Small Size CMRR (min) (dB) 120 Input offset drift (±) (max) (µV/°C) 2 Input bias current (±) (max) (nA) 65 Iq (typ) (mA) 0.2 Bandwidth at min gain (typ) (MHz) 1 Gain error (±) (max) (%) 0.15 Operating temperature range (°C) -40 to 125 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.15 Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.52
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 3 Input offset (±) (max) (µV) 150 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 1000 Noise at 1 kHz (typ) (nV√Hz) 18 Features Cost Optimized, Overvoltage protection, Small Size CMRR (min) (dB) 120 Input offset drift (±) (max) (µV/°C) 2 Input bias current (±) (max) (nA) 65 Iq (typ) (mA) 0.2 Bandwidth at min gain (typ) (MHz) 1 Gain error (±) (max) (%) 0.15 Operating temperature range (°C) -40 to 125 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.002 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.15 Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.52
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) WSON (DRG) 8 9 mm² (3 mm × 3 mm)
  • Input common-mode range: Includes V–
  • Common-mode rejection:
    • 104 dB, min (G = 10)
    • 100 dB, min at 5 kHz (G = 10)
  • Power-supply rejection: 100 dB, min (G = 1)
  • Low offset voltage: 150 µV, max
  • Gain drift: 1 ppm/°C (G = 1), 35 ppm/°C (G > 1)
  • Noise: 18 nV/√Hz, G ≥ 100
  • Bandwidth: 1 MHz (G = 1), 60 kHz (G = 100)
  • Inputs protected up to ±40 V
  • Rail-to-rail output
  • Supply current: 200 µA
  • Supply range:
    • Single supply: 3 V to 36 V
    • Dual supply: ±1.5 V to ±18 V
  • Specified temperature range:
    –40°C to +125°C
  • Packages: 8-pin VSSOP, SOIC, and WSON
  • Input common-mode range: Includes V–
  • Common-mode rejection:
    • 104 dB, min (G = 10)
    • 100 dB, min at 5 kHz (G = 10)
  • Power-supply rejection: 100 dB, min (G = 1)
  • Low offset voltage: 150 µV, max
  • Gain drift: 1 ppm/°C (G = 1), 35 ppm/°C (G > 1)
  • Noise: 18 nV/√Hz, G ≥ 100
  • Bandwidth: 1 MHz (G = 1), 60 kHz (G = 100)
  • Inputs protected up to ±40 V
  • Rail-to-rail output
  • Supply current: 200 µA
  • Supply range:
    • Single supply: 3 V to 36 V
    • Dual supply: ±1.5 V to ±18 V
  • Specified temperature range:
    –40°C to +125°C
  • Packages: 8-pin VSSOP, SOIC, and WSON

The INA826 is a cost-effective instrumentation amplifier that offers extremely low power consumption and operates over a very wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 1000. The device offers excellent stability over temperature, even at G > 1, as a result of the low gain drift of only 35 ppm/°C (maximum).

The INA826 is optimized to provide excellent common-mode rejection ratio of over 100 dB (G = 10) over frequencies up to 5 kHz. At G = 1, the common-mode rejection ratio exceeds 84 dB across the full input common-mode range, from the negative supply all the way up to 1 V of the positive supply. Using a rail-to-rail output, the INA826 is a great choice for low-voltage operation from a 3-V single supply, as well as dual supplies up to ±18 V.

Additional circuitry protects the inputs against overvoltage of up to ±40 V beyond the power supplies by limiting the input currents to less than 8 mA.

The INA826 is available in 8-pin SOIC, VSSOP, and tiny 3-mm × 3-mm WSON surface-mount packages. All versions are specified for the –40°C to +125°C temperature range.

The INA826 is a cost-effective instrumentation amplifier that offers extremely low power consumption and operates over a very wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 1000. The device offers excellent stability over temperature, even at G > 1, as a result of the low gain drift of only 35 ppm/°C (maximum).

The INA826 is optimized to provide excellent common-mode rejection ratio of over 100 dB (G = 10) over frequencies up to 5 kHz. At G = 1, the common-mode rejection ratio exceeds 84 dB across the full input common-mode range, from the negative supply all the way up to 1 V of the positive supply. Using a rail-to-rail output, the INA826 is a great choice for low-voltage operation from a 3-V single supply, as well as dual supplies up to ±18 V.

Additional circuitry protects the inputs against overvoltage of up to ±40 V beyond the power supplies by limiting the input currents to less than 8 mA.

The INA826 is available in 8-pin SOIC, VSSOP, and tiny 3-mm × 3-mm WSON surface-mount packages. All versions are specified for the –40°C to +125°C temperature range.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
INA630 正在供货 精密、低功耗、间接电流反馈仪表放大器 High CMRR (126dB), Low offset drift (350µV/°C), low gain error drift (2.5ppm/°C) instrumentation amp with lower 1ku price
INA823 正在供货 精密 (100µV)、低功耗 (250µA)、宽电源(2.7V 至 36V)仪表放大器 Similar performance with alternative pinout.

技术文档

未找到结果。请清除搜索并重试。
查看全部 18
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 INA826 Precision, 200-µA Supply Current, 3-V to 36-V Supply Instrumentation Amplifier With Rail-to-Rail Output 数据表 (Rev. G) PDF | HTML 2020-6-25
应用简报 失调电压校正方法:激光修整、e-Trim™ 和斩波器 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2024-12-18
电路设计 采用缓冲式仪表放大器驱动开关电容器 SAR ADC 的电路 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-10-14
电路设计 采用仪表放大器驱动高电压 SAR 的电路 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-10-14
电路设计 采用仪表放大器驱动开关电容器 SAR ADC 的电路 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-10-11
应用简报 如何为压力变送器应用选择放大器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023-2-27
应用手册 Cost-Optimized, High-Performance Front-End Design for Analog Input Modules PDF | HTML 2022-6-22
应用手册 输入偏置电流回路在仪表放大器应用中的重要性 PDF | HTML 英语版 PDF | HTML 2022-4-22
应用简报 简化电池测试设备中的电压和电流测量 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-4-14
应用简报 Supporting High Voltage Common Mode Using Difference Amplifier PDF | HTML 2021-3-8
应用简报 Supporting High Voltage Common Mode Using Instrumentational Amplifier PDF | HTML 2021-2-23
用户指南 Universal Instrumentation Amplifier EVM: Alternate Pinout User's Guide 2020-2-7
应用简报 Comprehensive Error Calculation for Instrumentation Amplifiers 2019-3-26
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 PDF | HTML 英语版 PDF | HTML 2018-1-31
模拟设计期刊 2015 年第 3 季度模拟应用期刊 英语版 2015-9-8
模拟设计期刊 针对工业过程控制系统中的阻性桥压力传感器的设计小贴士 英语版 2015-9-8
模拟设计期刊 电阻温度检测器的模拟线性化 英语版 2012-1-13
模拟设计期刊 2011 年第 4 期模拟应用学报 2011-11-9

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

INA826EVM — INA826 评估模块

The INA826EVM is intended to provide basic functional evaluation of the INA826.

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

INAEVM-ALT-SO8 — 采用 SO-8 (D) 封装、具有备选引脚排列的仪表放大器评估模块

INAEVM-ALT-SO8 是具有备选引脚排列的仪器放大器评估模块 (EVM),用于简化采用在用户指南中所示引脚 SO-8 (D) 封装的精密仪表放大器的原型制作。该 EVM 是一款未组装的电路板,因此仪表放大器器件样本需要单独订购。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

INA826 PSpice Model

SBOMC48.ZIP (63 KB) - PSpice 模型
支持的产品和硬件
仿真模型

INA826 TINA-TI Reference Design

SBOM471.TSC (201 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

INA826 TINA-TI Spice Model

SBOM472.ZIP (9 KB) - TINA-TI Spice 模型
支持的产品和硬件
仿真模型

INA826 Vcm vs Vout TINA-TI Model

SLOM384.TSC (59 KB) - TINA-TI 参考设计
支持的产品和硬件
计算工具

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

支持的产品和硬件
参考设计

TIDA-00171 — 适用于电机驱动器的隔离式电流分流和电压测量参考设计

此评估套件和参考设计在 C2000™ TMS320F28377D Delfino™ 微控制器中实现了 AMC130x 增强型隔离式 Δ-Σ 调制器以及集成式 Sinc 滤波器。此设计能够评估这些测量值的性能:三个电机电流、三个逆变器电压以及直流链路电压。  套件中提供了固件来配置 Sinc 滤波器、设置 PLL 频率以及接收 Sinc 滤波器的数据。还提供多功能运行时 GUI 来帮助用户验证 AMC130x 性能,并支持对 Delfino 控制器中的 Sinc 滤波器参数进行配置更改。

支持的产品和硬件
参考设计

TIDA-00209 — 采用 AM437x 的适用于电机驱动器的隔离式电流分流和电压测量参考设计

该参考设计使用 AMC130x 增强型隔离式 Δ-Σ 调制器以及 AM437x Sitara™ ARM® Cortex® -A9 处理器,可在 PRU-ICSS 上实现 Sinc 滤波器。此设计能够评估这些测量值的性能:三个电机电流、三个逆变器电压以及直流链路电压。  参考设计中提供了固件来配置 Sinc 滤波器、设置调制器频率以及接收 Sinc 滤波器的数据。还提供多功能运行时 GUI 来帮助用户验证 AMC130x 性能,并支持对 Sitara™ 处理器中的 Sinc 滤波器参数进行配置更改。

支持的产品和硬件
参考设计

TIDA-00548 — 适用于安全应用的 4-20mA 模拟输入模块参考设计

TIDA-00548 是一种隔离式双通道 4-20mA 模拟输入参考设计,可将其用作功能安全可编程逻辑控制器 (PLC) 的一部分。该参考设计使用 32 位高性能模数转换器 (ADC) 来提供数字化输入值。基于 RM4x 双核 ARM® Cortex®-R4 的 CPU 具备锁步技术和内置自检 (BIST) 功能,可比较最多九条可选模拟输入信号链路径的转换值。具有两个单独负载电阻器的双输入方式可对 4-20mA 的单环路或两个独立环路进行冗余测量。面向功能安全应用的基于 Hercules™ RM ARM Cortex-R 的 MCU 可帮助根据 IEC 61508 SIL 3 来开发系统。
支持的产品和硬件
参考设计

TIDA-010065 — 基于高效、低发射、隔离式直流/直流转换器的模拟输入模块参考设计

该参考设计是一个用于为隔离式放大器生成隔离电源以测量隔离式电压和电流的简化架构。一个具有增强隔离功能且完全集成的直流/直流转换器,采用 5V 输入并提供可配置的 5V 或 5.4V 输出(低压降稳压器(LDO)的裕量),能够产生隔离式电力。与配置为通道隔离输入的 ±50mV 输入范围隔离放大器连接的分流器可以测量电流。与配置为组隔离输入的 ±250mV 或 ±12V 输入范围隔离放大器连接的分压器输出可以测量电压。隔离放大器的输出直接连接到 24 位 Δ-Σ 模数转换器(ADC),或者使用增益放大器将输出缩放至 ±10V,并连接到 16 位 SAR ADC (...)
支持的产品和硬件
参考设计

TIPD164 — 用于工业输出和温度传感器的模拟输入模块参考设计

此参考设计经过精度验证,实现了用于工业电压、电流和温度传感器的模拟输入模块。  对于工业输出,可能的输入范围包括:4mA 至 20mA、0mA 至 20mA、+/-25mA、0V 至 5V、0V 至 10V、+/-5V 和 +/-10V。此设计包括调节和电平转换电路,可将大工业输出转换为 +5V Δ-Σ ADC 的适当输入范围。ADC 能够直接从 RTD 和热电偶传感器在其整个温度范围内采集信息。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (DRG) 8 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频