产品详情

Rating Catalog Isolation rating Reinforced Number of channels 4 Serial data Bidirectional Serial clock Bidirectional Data rate (max) (Mbps) 1.7 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 50 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Operating temperature range (°C) -40 to 125
Rating Catalog Isolation rating Reinforced Number of channels 4 Serial data Bidirectional Serial clock Bidirectional Data rate (max) (Mbps) 1.7 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 50 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Operating temperature range (°C) -40 to 125
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Robust Isolated Bidirectional, I2C Compatible, Communication
    • ISO1640: Bidirectional SDA and SCL communication
    • ISO1641: Bidirectional SDA and unidirectional SCL communication
    • ISO1642/3/4: Bidirectional SDA and SCL communication with either 2 or 3 unidirectional GPIO channels
    • Hot-Swappable SDA and SCL
  • Bidirectional data transfer up to 1.7 MHz Operation
  • Up to 3 additional unidirectional isolated GPIO channels supporting 50 Mbps speed
  • Robust isolation barrier with enhanced EMC:
    • >100-year projected lifetime at 450 VRMS working voltage (D-8) and 1500 VRMS working voltage (DW-16)
    • Up to 5000 VRMS isolation rating per UL1577
    • Up to 10 kV reinforced surge capability
    • ±100 kV/µs typical CMTI
    • ±8 kV IEC-ESD 61000-4-2 contact discharge protection across isolation barrier
    • Same side ±8 kV IEC-ESD unpowered contact discharge on SCL2 and SDA2 (Side 2)
  • Supply range: 3 V to 5.5 V (Side 1) and 2.25 V to 5.5 V (Side 2)
  • Open-drain outputs with 3.5-mA (Side 1) and 50-mA (Side 2) current-sink capability
  • Max capacitive load: 80 pF (Side 1) and 400 pF (Side 2)
  • 16-SOIC (DW-16) and 8-SOIC (D-8) Package Options
  • –40°C to +125°C Operating Temperature
  • Safety-Related Certifications (planned):
    • UL 1577 Component Recognition Program
    • DIN VDE V 0884-11
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB4943.1-2011 certifications
  • Robust Isolated Bidirectional, I2C Compatible, Communication
    • ISO1640: Bidirectional SDA and SCL communication
    • ISO1641: Bidirectional SDA and unidirectional SCL communication
    • ISO1642/3/4: Bidirectional SDA and SCL communication with either 2 or 3 unidirectional GPIO channels
    • Hot-Swappable SDA and SCL
  • Bidirectional data transfer up to 1.7 MHz Operation
  • Up to 3 additional unidirectional isolated GPIO channels supporting 50 Mbps speed
  • Robust isolation barrier with enhanced EMC:
    • >100-year projected lifetime at 450 VRMS working voltage (D-8) and 1500 VRMS working voltage (DW-16)
    • Up to 5000 VRMS isolation rating per UL1577
    • Up to 10 kV reinforced surge capability
    • ±100 kV/µs typical CMTI
    • ±8 kV IEC-ESD 61000-4-2 contact discharge protection across isolation barrier
    • Same side ±8 kV IEC-ESD unpowered contact discharge on SCL2 and SDA2 (Side 2)
  • Supply range: 3 V to 5.5 V (Side 1) and 2.25 V to 5.5 V (Side 2)
  • Open-drain outputs with 3.5-mA (Side 1) and 50-mA (Side 2) current-sink capability
  • Max capacitive load: 80 pF (Side 1) and 400 pF (Side 2)
  • 16-SOIC (DW-16) and 8-SOIC (D-8) Package Options
  • –40°C to +125°C Operating Temperature
  • Safety-Related Certifications (planned):
    • UL 1577 Component Recognition Program
    • DIN VDE V 0884-11
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB4943.1-2011 certifications

The ISO1640, ISO1641, ISO1642, ISO1643 and ISO1644 (ISO164x) device s are hot swappable, low-power, bidirectional isolator s that are compatible with I2C interfaces. The ISO164x supports UL 1577 isolation ratings of 5000 VRMS in the 16-DW package, and 3000 VRMS in the 8-D package. Each I2C isolation channel in this low emissions device has a logic input and open drain output separated by a double capacitive silicon dioxide (SiO2) insulation barrier. The ISO1642 and ISO1643 intregrates 2 unidirectional CMOS isolation channels, while the ISO1644 intregrates 3 unidirectional CMOS isolation channels which can be used for static GPIO isolation or to isolate a Serial Peripheral Interface (SPI) bus. This family includes basic and reinforced insulation devices certified by VDE, UL, CSA, TUV and CQC. The ISO1640/2/3/4 have two isolated bidirectional channels for clock and data lines and the ISO1641 has a bidirectional data and a unidirectional clock channel. The ISO164x family integrates logic required to support bidirectional channels, providing a much simpler design and smaller footprint when compared to optocoupler-based solutions.

The ISO1640, ISO1641, ISO1642, ISO1643 and ISO1644 (ISO164x) device s are hot swappable, low-power, bidirectional isolator s that are compatible with I2C interfaces. The ISO164x supports UL 1577 isolation ratings of 5000 VRMS in the 16-DW package, and 3000 VRMS in the 8-D package. Each I2C isolation channel in this low emissions device has a logic input and open drain output separated by a double capacitive silicon dioxide (SiO2) insulation barrier. The ISO1642 and ISO1643 intregrates 2 unidirectional CMOS isolation channels, while the ISO1644 intregrates 3 unidirectional CMOS isolation channels which can be used for static GPIO isolation or to isolate a Serial Peripheral Interface (SPI) bus. This family includes basic and reinforced insulation devices certified by VDE, UL, CSA, TUV and CQC. The ISO1640/2/3/4 have two isolated bidirectional channels for clock and data lines and the ISO1641 has a bidirectional data and a unidirectional clock channel. The ISO164x family integrates logic required to support bidirectional channels, providing a much simpler design and smaller footprint when compared to optocoupler-based solutions.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
ISO1643 正在供货 具有 2 个 GPIO、EMC 性能优异的热插拔双向 I²C 隔离器 Hot-swappable, robust-EMC bidirectional I2C isolator with 2 GPIO channels.
功能与比较器件相同,但引脚排列有所不同
ISO1644 正在供货 具有 3 个 GPIO、EMC 性能优异的热插拔双向 I²C 隔离器 Hot-swappable, robust-EMC bidirectional I2C isolator with 3 GPIO channels
功能与比较器件相似
ISO1640 正在供货 具有双向时钟且 EMC 性能优异的双向热插拔 I2C 隔离器 Hot-swappable, robust-EMC bidirectional I2C isolator without GPIOs.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ISO164x Hot-Swappable Bidirectional I2C Isolators with Enhanced EMC and GPIOs 数据表 (Rev. D) PDF | HTML 2021年 9月 14日
证书 VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 2026年 3月 10日
应用手册 CT MRI 和工业系统中电源模块和电力电子器件的温度监测 英语版 2025年 10月 17日
证书 UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. R) 2025年 9月 8日
证书 CQC Certificate for ISOxxDWx (Rev. K) 2025年 8月 18日
证书 TUV Certificate for Isolation Devices (Rev. L) 2025年 8月 15日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
应用简报 具有热插拔功能和 IEC ESD 功能的隔离式 I2C 缓冲器如何改进 隔离式 I2C? (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 3月 22日
应用简报 集成式 GPIO 通道如何改进隔离式 I2C PDF | HTML 英语版 PDF | HTML 2023年 2月 23日
证书 CSA Certificate for ISO164xDW (Rev. A) 2023年 2月 15日
白皮书 Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 2021年 11月 16日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ISO1644DWEVM — ISO1644、ISO1643 和 ISO1642 采用 DW 封装的 I²C 隔离器评估模块

ISO1644DWEVM 是一款用于帮助设计人员评估 ISO1642、ISO1643 和 ISO1644 器件性能的评估模块,支持快速开发和分析使用 TI ISO1642、ISO1643 和 ISO1644 隔离式 I²C 器件(带通用输入和输出通道,采用 16 引脚 DW 封装)的数据传输系统。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
仿真模型

ISO164x IBIS Model (Rev. A)

SLLM460A.ZIP (28 KB) - IBIS Model
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频