产品详情

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.025 Vs (max) (V) 36 Vs (min) (V) 5 Rating Military Features Strobe Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 500 VICR (max) (V) 33 VICR (min) (V) 3
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.025 Vs (max) (V) 36 Vs (min) (V) 5 Rating Military Features Strobe Iq per channel (typ) (mA) 4 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 500 VICR (max) (V) 33 VICR (min) (V) 3
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 TO-CAN (LME) 10 80.2816 mm² 8.96 x 8.96
  • Two Independent Comparators
  • Operates from a Single 5-V Supply
  • Typically 80-ns Response Time at ±15 V
  • Minimum Fan-out of 2 Each Side
  • Maximum Input Current of 1 µA Over
    Temperature
  • Inputs and Outputs can be Isolated from System
    Ground
  • High Common-Mode Slew Rate

All trademarks are the property of their respective owners.

  • Two Independent Comparators
  • Operates from a Single 5-V Supply
  • Typically 80-ns Response Time at ±15 V
  • Minimum Fan-out of 2 Each Side
  • Maximum Input Current of 1 µA Over
    Temperature
  • Inputs and Outputs can be Isolated from System
    Ground
  • High Common-Mode Slew Rate

All trademarks are the property of their respective owners.

The LM119 series are precision high-speed dual comparators fabricated on a single monolithic chip. They are designed to operate over a wide range of supply voltages down to a single 5-V logic supply and ground. They have higher gain and lower input currents than devices such as the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL, and TTL, as well as capable of driving lamps and relays at currents of up to 25 mA.

The LM319A offers improved precision over the standard LM319, with tighter tolerances on offset voltage, offset current, and voltage gain.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 series are fully specified for power supplies up to ±15 V. The series features faster response than the LM111, at the expense of higher power dissipation. However, the high-speed, wide operating voltage range and low package count make the LM119 more versatile than older devices such as the LM711.

The LM119 is specified from –55°C to +125°C, the LM219 is specified from –25°C to +85°C, and the LM319A and LM319 are specified from 0°C to +70°C.

The LM119 series are precision high-speed dual comparators fabricated on a single monolithic chip. They are designed to operate over a wide range of supply voltages down to a single 5-V logic supply and ground. They have higher gain and lower input currents than devices such as the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL, and TTL, as well as capable of driving lamps and relays at currents of up to 25 mA.

The LM319A offers improved precision over the standard LM319, with tighter tolerances on offset voltage, offset current, and voltage gain.

Although designed primarily for applications requiring operation from digital logic supplies, the LM119 series are fully specified for power supplies up to ±15 V. The series features faster response than the LM111, at the expense of higher power dissipation. However, the high-speed, wide operating voltage range and low package count make the LM119 more versatile than older devices such as the LM711.

The LM119 is specified from –55°C to +125°C, the LM219 is specified from –25°C to +85°C, and the LM319A and LM319 are specified from 0°C to +70°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMx19 High Speed Dual Comparator 数据表 (Rev. B) PDF | HTML 2016年 1月 12日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
更多文献资料 Die D/S LM119 MD8 MCD2180A High Speed Dual Comparator 2012年 12月 20日
更多文献资料 Die D/S LM119 MD8 MCD2490A High Speed Dual Comparator 2012年 12月 20日
更多文献资料 Die D/S LM119 MD8 MCD2760A High Speed Dual Comparator 2012年 12月 20日
更多文献资料 Die D/S LM119 MDE MCD2900A High Speed Dual Comparator 2012年 12月 20日
更多文献资料 Die D/S LM119 MDS High Speed Dual Comparator 2012年 12月 20日
更多文献资料 Die D/S LM119 MDS MCD1410A High Speed dual Comparator 2012年 12月 20日
更多文献资料 Die D/S LM119 MDR High Speed Dual Comparator 2012年 9月 13日
应用手册 Precise Tri-Wave Generation 2002年 10月 2日

设计与开发
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
CDIP (J) 14 Ultra Librarian
TO-CAN (LME) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频