产品详情

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 0.35 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 THD + N at 1 kHz (%) 1 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Control interface Hardware Output power (W) 0.35 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 THD + N at 1 kHz (%) 1 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGL) 8 6.25 mm² 2.5 x 2.5
  • WSON, SOIC, and VSSOP Surface Mount Packaging
  • Switch On/Off Click Suppression
  • Unity-Gain Stable
  • Minimum External Components

Key Specifications

  • THD+N at 1kHz, 350mW Continuous Average Output Power into 16Ω: 10% (max)
  • THD+N at 1kHz, 300mW Continuous Average Output Power into 8Ω: 10% (max)
  • Shutdown Current: 0.7μA (typ)

All trademarks are the property of their respective owners.

  • WSON, SOIC, and VSSOP Surface Mount Packaging
  • Switch On/Off Click Suppression
  • Unity-Gain Stable
  • Minimum External Components

Key Specifications

  • THD+N at 1kHz, 350mW Continuous Average Output Power into 16Ω: 10% (max)
  • THD+N at 1kHz, 300mW Continuous Average Output Power into 8Ω: 10% (max)
  • Shutdown Current: 0.7μA (typ)

All trademarks are the property of their respective owners.

The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

The LM4819 Boomer audio power amplifier is designed specifically to provide high quality output power and minimize PCB area with surface mount packaging and a minimal amount of external components. Since the LM4819 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The closed loop response of the unity-gain stable LM4819 can be configured using external gain-setting resistors. The device is available in WSON, VSSOP, and SOIC package types to suit various applications.

The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

The LM4819 Boomer audio power amplifier is designed specifically to provide high quality output power and minimize PCB area with surface mount packaging and a minimal amount of external components. Since the LM4819 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The closed loop response of the unity-gain stable LM4819 can be configured using external gain-setting resistors. The device is available in WSON, VSSOP, and SOIC package types to suit various applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM4819  350mW Audio Power Amplifier with Shutdown Mode 数据表 (Rev. D) 2013年 3月 21日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM4819MBD — 具有停机模式的 350mW 音频功率放大器

The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

This LM4819MBD is an evaluation board designed to ease the evaluation and effort during the development of (...)

TI.com 上无现货
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDM-TM4C129CAMERA — 用于 ARM® Cortex®-M 微控制器 (MCU) 的摄像头参考设计

此设计使用 QVGA 显示面板来实现网络摄像头,并利用嵌入式 Web 服务器进行远程监控。  凭借用于 Web 服务器的 250KB 内存容量,TM4C129x 微控制器上有足够的存储器可用于额外定制。
设计指南: PDF
原理图: PDF
参考设计

TIDM-TM4C129POEAUDIO — 采用以太网供电 (PoE) 的音频通信参考设计

本设计使用德州仪器 (TI) 的高性能 TM4C129x 微控制器 (MCU),集成以太网 PHY,通过网络供电(PoE 解决方案)而非单独的外部电源,有效地采集、交换和播放音频。该应用使用 TivaWare 图形库实现带触摸控制的用户界面,使用 lwIP 通过网络交换数据,使用 Opus 音频编解码器压缩音频数据以提高带宽利用率。
设计指南: PDF
原理图: PDF
参考设计

TIDM-CONNECTED-ETHERNET — 联网型以太网、USB 与 LCD 参考设计

此参考设计将展示多种支持以太网和 LCD 的应用,例如远程传感器监测、通过基于网络的 LCD 仪表板进行以太网配置以及与天气网站连接的感知应用。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (NGL) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频