适用于 TFT LCD 应用的四通道、16V、24MHz、高输出电流运算放大器

LM6588 不推荐用于新设计
该产品会持续为现有客户提供。新设计应考虑替代产品。
open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM6584 正在供货 适用于 TFT LCD 应用的四路、13V、15.4MHz、高输出电流运算放大器 Recommended replacement part for high output current drive for up to 13V use cases
OPA4187 正在供货 Zero-drift (10µV, 0.001µV/C˚), MUX-friendly, low power, RRO, CMOS quad precision op amp (quad) Recommended replacement part for high output current drive for up to 16V use cases

产品详情

Rail-to-rail In, Out Rating Catalog Operating temperature range (°C) -40 to 85 Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.2
Rail-to-rail In, Out Rating Catalog Operating temperature range (°C) -40 to 85 Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) 0.2 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.2
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • (VS = 5V, TA = 25°C Typical Values Unless Specified)
  • Input Common Mode Voltage 0.5V Beyond Rails
  • Output Voltage Swing (RL = 2kΩ) 50mV from Rails
  • Output Short Circuit Current ±200mA
  • Continuous Output Current 75mA
  • Supply Current (Per Amp, No Load) 750μA
  • Supply Voltage Range 5V to 16V
  • Unity Gain Stable
  • −3dB Bandwidth (AV = +1) 24MHz
  • Slew Rate 11V/μSec
  • Settling Time 270ns
  • SOIC-14 and TSSOP-14 Package
  • Manufactured in TI’s State-of-the-art Bonded Wafer, Trench Isolated Complementary Bipolar VIP10 Technology for High Performance at Low Power Levels

All trademarks are the property of their respective owners.

  • (VS = 5V, TA = 25°C Typical Values Unless Specified)
  • Input Common Mode Voltage 0.5V Beyond Rails
  • Output Voltage Swing (RL = 2kΩ) 50mV from Rails
  • Output Short Circuit Current ±200mA
  • Continuous Output Current 75mA
  • Supply Current (Per Amp, No Load) 750μA
  • Supply Voltage Range 5V to 16V
  • Unity Gain Stable
  • −3dB Bandwidth (AV = +1) 24MHz
  • Slew Rate 11V/μSec
  • Settling Time 270ns
  • SOIC-14 and TSSOP-14 Package
  • Manufactured in TI’s State-of-the-art Bonded Wafer, Trench Isolated Complementary Bipolar VIP10 Technology for High Performance at Low Power Levels

All trademarks are the property of their respective owners.

The LM6588 is a low power, high voltage, rail-to-rail input-output amplifier ideally suited for LCD panel VCOM driver and gamma buffer applications. The LM6588 contains four unity gain stable amplifiers in one package. It provides a common mode input ability of 0.5V beyond the supply rails, as well as an output voltage range that extends to within 50mV of either supply rail. With these capabilities, the LM6588 provides maximum dynamic range at any supply voltage. Operating on supplies ranging from 5V to 16V, while consuming only 750μA per amplifier, the LM6588 has a bandwidth of 24MHz (−3dB).

The LM6588 also features fast slewing and settling times, along with a high continuous output capability of 75mA. This output stage is capable of delivering approximately 200mA peak currents in order to charge or discharge capacitive loads. These features are ideal for use in TFT-LCDs.

The LM6588 is available in the industry standard 14-pin SOIC package and in the space-saving 14-pin TSSOP package. The amplifiers are specified for operation over the full −40°C to +85°C temperature range.

The LM6588 is a low power, high voltage, rail-to-rail input-output amplifier ideally suited for LCD panel VCOM driver and gamma buffer applications. The LM6588 contains four unity gain stable amplifiers in one package. It provides a common mode input ability of 0.5V beyond the supply rails, as well as an output voltage range that extends to within 50mV of either supply rail. With these capabilities, the LM6588 provides maximum dynamic range at any supply voltage. Operating on supplies ranging from 5V to 16V, while consuming only 750μA per amplifier, the LM6588 has a bandwidth of 24MHz (−3dB).

The LM6588 also features fast slewing and settling times, along with a high continuous output capability of 75mA. This output stage is capable of delivering approximately 200mA peak currents in order to charge or discharge capacitive loads. These features are ideal for use in TFT-LCDs.

The LM6588 is available in the industry standard 14-pin SOIC package and in the space-saving 14-pin TSSOP package. The amplifiers are specified for operation over the full −40°C to +85°C temperature range.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM6588 TFT LCD Quad 16V RRIO High Output Current Op Amp 数据表 (Rev. D) 2013年 3月 18日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点