LM7121

正在供货

175MHz 低功耗电压反馈放大器

产品详情

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 GBW (typ) (MHz) 175 BW at Acl (MHz) 235 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1300 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 4.8 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features C-Load Drive Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 93 Input bias current (max) (pA) 9500000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 52
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 GBW (typ) (MHz) 175 BW at Acl (MHz) 235 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1300 Vn at flatband (typ) (nV√Hz) 17 Vn at 1 kHz (typ) (nV√Hz) 17 Iq per channel (typ) (mA) 4.8 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features C-Load Drive Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 93 Input bias current (max) (pA) 9500000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 52
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (Typical Unless Otherwise Noted).
    VS = ±15 V
  • Easy to use Voltage Feedback Topology
  • Stable with Unlimited Capacitive Loads
  • Tiny SOT23-5 Package — Typical
    Circuit Layout Takes Half the
    Space Of SO-8 Designs
  • Unity Gain Frequency: 175 MHz
  • Bandwidth (−3 dB, AV = +1, RL
    = 100Ω): 235 MHz
  • Slew Rate: 1300V/µs
  • Supply Voltages:
    • SO-8: 5 V to ±15 V
    • SOT23-5: 5 V to ±5 V
  • Characterized for: +5 V, ±5 V, ±15 V
  • Low Supply Current: 5.3 mA
  • (Typical Unless Otherwise Noted).
    VS = ±15 V
  • Easy to use Voltage Feedback Topology
  • Stable with Unlimited Capacitive Loads
  • Tiny SOT23-5 Package — Typical
    Circuit Layout Takes Half the
    Space Of SO-8 Designs
  • Unity Gain Frequency: 175 MHz
  • Bandwidth (−3 dB, AV = +1, RL
    = 100Ω): 235 MHz
  • Slew Rate: 1300V/µs
  • Supply Voltages:
    • SO-8: 5 V to ±15 V
    • SOT23-5: 5 V to ±5 V
  • Characterized for: +5 V, ±5 V, ±15 V
  • Low Supply Current: 5.3 mA

The LM7121 is a high performance operational amplifier which addresses the increasing AC performance needs of video and imaging applications, and the size and power constraints of portable applications.

The LM7121 can operate over a wide dynamic range of supply voltages, from 5 V (single supply) up to ±15V (see Application and Implementation for more details). It offers an excellent speed-power product delivering 1300 V/µs and 235 MHz Bandwidth (−3 dB, AV = +1). Another key feature of this operational amplifier is stability while driving unlimited capacitive loads.

Due to its tiny SOT23-5 package, the LM7121 is ideal for designs where space and weight are the critical parameters. The benefits of the tiny package are evident in small portable electronic devices, such as cameras, and PC video cards. Tiny amplifiers are so small that they can be placed anywhere on a board close to the signal source or near the input to an A/D converter.

The LM7121 is a high performance operational amplifier which addresses the increasing AC performance needs of video and imaging applications, and the size and power constraints of portable applications.

The LM7121 can operate over a wide dynamic range of supply voltages, from 5 V (single supply) up to ±15V (see Application and Implementation for more details). It offers an excellent speed-power product delivering 1300 V/µs and 235 MHz Bandwidth (−3 dB, AV = +1). Another key feature of this operational amplifier is stability while driving unlimited capacitive loads.

Due to its tiny SOT23-5 package, the LM7121 is ideal for designs where space and weight are the critical parameters. The benefits of the tiny package are evident in small portable electronic devices, such as cameras, and PC video cards. Tiny amplifiers are so small that they can be placed anywhere on a board close to the signal source or near the input to an A/D converter.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LM6171 正在供货 高速、低功耗、低失真电压反馈放大器 Wider supply (34 V), lower noise (12 nV√Hz), higher precision (2.5 mV), and lower Iq (2.5 mA)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LM7121 235-MHz Tiny Low Power Voltage Feedback Amplifier 数据表 (Rev. A) PDF | HTML 2014年 10月 1日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训