产品详情

Local sensor accuracy (max) 1.5 Rating Automotive Operating temperature range (°C) -50 to 150 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) -13.6, -10.9, -8.2, -5.5 Features UL recognized
Local sensor accuracy (max) 1.5 Rating Automotive Operating temperature range (°C) -50 to 150 Supply current (max) (µA) 12 Interface type Analog output Sensor gain (mV/°C) -13.6, -10.9, -8.2, -5.5 Features UL recognized
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • LM94021Q is AEC-Q100 Grade 0 Qualified
    and is Manufactured on an Automotive Grade Flow
  • Low 1.5V Operation
  • Four Selectable Gains
  • Very Accurate Over Wide Temperature Range of
    −50°C to +150°C
  • Low Quiescent Current
  • Output is Short-Circuit Protected
  • Extremely Small SC70 Package
  • Footprint Compatible with the Industry-Standard
    LM20 Temperature Sensor
  • UL Recognized Component
  • LM94021Q is AEC-Q100 Grade 0 Qualified
    and is Manufactured on an Automotive Grade Flow
  • Low 1.5V Operation
  • Four Selectable Gains
  • Very Accurate Over Wide Temperature Range of
    −50°C to +150°C
  • Low Quiescent Current
  • Output is Short-Circuit Protected
  • Extremely Small SC70 Package
  • Footprint Compatible with the Industry-Standard
    LM20 Temperature Sensor
  • UL Recognized Component

The LM94021 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5V. While operating over the wide temperature range of −50°C to +150°C, the LM94021 delivers an output voltage that is inversely proportional to measured temperature. The LM94021's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

Two logic inputs, Gain Select 1 (GS1) and Gain Select 0 (GS0), select the gain of the temperature-to-voltage output transfer function. Four slopes are selectable: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. In the lowest gain configuration (GS1 and GS0 both tied low), the LM94021 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying both inputs high causes the transfer function to have the largest gain of −13.6 mV/°C for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.

The LM94021 is a precision analog output CMOS integrated-circuit temperature sensor that operates at a supply voltage as low as 1.5V. While operating over the wide temperature range of −50°C to +150°C, the LM94021 delivers an output voltage that is inversely proportional to measured temperature. The LM94021's low supply current makes it ideal for battery-powered systems as well as general temperature sensing applications.

Two logic inputs, Gain Select 1 (GS1) and Gain Select 0 (GS0), select the gain of the temperature-to-voltage output transfer function. Four slopes are selectable: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. In the lowest gain configuration (GS1 and GS0 both tied low), the LM94021 can operate with a 1.5V supply while measuring temperature over the full −50°C to +150°C operating range. Tying both inputs high causes the transfer function to have the largest gain of −13.6 mV/°C for maximum temperature sensitivity. The gain-select inputs can be tied directly to VDD or Ground without any pull-up or pull-down resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
LM94021 正在供货 具有多个增益模拟输出选项的 ±1.5°C 温度传感器 Industrial-grade version
LM94022-Q1 正在供货 具有多增益和 AB 类模拟输出的汽车级 ±1.5°C 温度传感器 Equivalent pin-compatible version with higher output source current capability (50µA)
功能与比较器件相同且具有相同引脚。
LMT85-Q1 正在供货 汽车级、1.8V、10uA 模拟输出温度传感器 Fixed sensor gain (-8.2 mV/°C) with lower accuracy (±2.7°C) and similar pinout
LMT87-Q1 正在供货 具有 -13.6mV/°C 增益的汽车类 ±2.7°C 2.7V 至 5.5V 模拟输出温度传感器 Fixed sensor gain (-13.6 mV/°C) with lower accuracy (±2.7°C) and similar pinout
LMT84-Q1 正在供货 汽车级、1.5V、10uA 模拟输出温度传感器 Fixed sensor gain (-5.5 mV/°C) with lower accuracy (±2.7°C) and similar pinout
LMT86-Q1 正在供货 汽车级、2.2V、10uA 模拟输出温度传感器 Fixed sensor gain (-10.9 mV/°C) with lower accuracy (±2.7°C) and similar pinout

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LM94021/LM94021Q Multi-Gain Analog Temperature Sensor 数据表 (Rev. E) 2013-6-28
证书 UL Certificate of Compliance Vol1-Sec7 E232195 2018-8-6
白皮书 Temperature sensor solutions for low-voltage systems 2005-5-11

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

LM94021-2QUICK-CALC — LM94021 和 LM94022 电压至温度传输函数表

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-SC70 (DCK) 5 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频