Number of channels
2
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
15.5
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
4.5
Vos (offset voltage at 25°C) (max) (mV)
0.35
Offset drift (typ) (µV/°C)
1
Input bias current (max) (pA)
0.1
GBW (typ) (MHz)
1.3
Slew rate (typ) (V/µs)
1.5
Rail-to-rail
In to V-, Out
Iq per channel (typ) (mA)
0.45
Vn at 1 kHz (typ) (nV√Hz)
22
CMRR (typ) (dB)
85
Rating
Catalog
Operating temperature range (°C)
-40 to 85
Iout (typ) (A)
0.021
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
-0.4
Input common mode headroom (to positive supply) (typ) (V)
-1.9
Output swing headroom (to negative supply) (typ) (V)
0.1
Output swing headroom (to positive supply) (typ) (V)
-0.13
THD + N at 1 kHz (typ) (%)
0.01