LMC6464QML

正在供货

四路微功耗轨到轨输入和输出 CMOS 运算放大器

产品详情

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 25 GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.015 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.02 Vn at 1 kHz (typ) (nV√Hz) 80 CMRR (typ) (dB) 85 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.027 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 25 GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.015 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.02 Vn at 1 kHz (typ) (nV√Hz) 80 CMRR (typ) (dB) 85 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.027 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • (Typical Unless Otherwise Noted)
  • Low Offset Voltage 500µV
  • Ultra Low Supply Current 23 μA/Amplifier
  • Operates from 3V to 15V Single Supply
  • Rail-to-Rail Output Swing
    • (within 10 mV of Rail, VS = 5V and RL = 25 KΩ)
  • Low Input Bias Current 150 fA

All trademarks are the property of their respective owners.

  • (Typical Unless Otherwise Noted)
  • Low Offset Voltage 500µV
  • Ultra Low Supply Current 23 μA/Amplifier
  • Operates from 3V to 15V Single Supply
  • Rail-to-Rail Output Swing
    • (within 10 mV of Rail, VS = 5V and RL = 25 KΩ)
  • Low Input Bias Current 150 fA

All trademarks are the property of their respective owners.

The LMC6464 is a micropower version of the popular LMC6484, combining Rail-to-Rail Input and Output Range with very low power consumption.

The LMC6464 provides an input common-mode voltage range that exceeds both rails. The rail-to-rail output swing of the amplifier, ensured for loads down to 25 KΩ, assures maximum dynamic signal range. This rail-to-rail performance of the amplifier, combined with its high voltage gain makes it unique among rail-to-rail amplifiers. The LMC6464 is an excellent upgrade for circuits using limited common-mode range amplifiers.

The LMC6464, with ensured specifications at 3V and 5V, is especially well-suited for low voltage applications. A quiescent power consumption of 60 μW per amplifier (at VS = 3V) can extend the useful life of battery operated systems. The amplifier's 150 fA input current, low offset voltage of 0.25 mV, and 85 dB CMRR maintain accuracy in battery-powered systems.

The LMC6464 is a micropower version of the popular LMC6484, combining Rail-to-Rail Input and Output Range with very low power consumption.

The LMC6464 provides an input common-mode voltage range that exceeds both rails. The rail-to-rail output swing of the amplifier, ensured for loads down to 25 KΩ, assures maximum dynamic signal range. This rail-to-rail performance of the amplifier, combined with its high voltage gain makes it unique among rail-to-rail amplifiers. The LMC6464 is an excellent upgrade for circuits using limited common-mode range amplifiers.

The LMC6464, with ensured specifications at 3V and 5V, is especially well-suited for low voltage applications. A quiescent power consumption of 60 μW per amplifier (at VS = 3V) can extend the useful life of battery operated systems. The amplifier's 150 fA input current, low offset voltage of 0.25 mV, and 85 dB CMRR maintain accuracy in battery-powered systems.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 LMC6464QML Quad Micropower, Rail-to-Rail I/O CMOS Op Amp 数据表 (Rev. A) 2013年 3月 26日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训