可提供此产品的更新版本

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
OPA1662 正在供货 双路 SoundPlus™ 低噪声 (3.3nV/rtHz) 和低失真 (-124dB)、高带宽 (22MHz) 音频运算放大器 Improved noise, distortion and PSRR

产品详情

Supply voltage (max) (V) 34 Supply voltage (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (max) (V) 34 Supply voltage (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 100dB (typ)
  • SOIC Package

Key Specifications

  • Power Supply Voltage Range: ±2.5 to ±17 V
  • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz)
    • RL = 2kΩ: 0.0002 % (typ)
    • RL = 600Ω: 0.0002 % (typ)
  • Input Noise Density: 3.6 nV/√Hz (typ)
  • Slew Rate: ±8 V/μs (typ)
  • Gain Bandwidth Product: 17 MHz (typ)
  • Open Loop Gain (RL = 600Ω): 105 dB (typ)
  • Input Bias Current: 200 nA (typ)
  • Input Offset Voltage: 0.3 mV (typ)

All trademarks are the property of their respective owners.

  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 100dB (typ)
  • SOIC Package

Key Specifications

  • Power Supply Voltage Range: ±2.5 to ±17 V
  • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz)
    • RL = 2kΩ: 0.0002 % (typ)
    • RL = 600Ω: 0.0002 % (typ)
  • Input Noise Density: 3.6 nV/√Hz (typ)
  • Slew Rate: ±8 V/μs (typ)
  • Gain Bandwidth Product: 17 MHz (typ)
  • Open Loop Gain (RL = 600Ω): 105 dB (typ)
  • Input Bias Current: 200 nA (typ)
  • Input Offset Voltage: 0.3 mV (typ)

All trademarks are the property of their respective owners.

The LME49723 is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49723 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49723 combines extremely low voltage noise density (3.6nV/√Hz) with vanishingly low THD+N (0.0002%) to easily satisfy the most demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49723 has a high slew rate of ±20V/μs and an output current capability of ±26mA. Further, dynamic range is maximized by an output stage that drives 2kΩ loads to within 1V of either power supply voltage and to within 1.4V when driving 600Ω loads.

The LME49723's outstanding CMRR (100dB), PSRR (100dB), and VOS (0.3mV) give the amplifier excellent operational amplifier DC performance.

The LME49723 has a wide supply range of ±2.5V to ±17V. Over this supply range the LME49723’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49723 is unity gain stable.

The LME49723 is available in an 8–lead narrow body SOIC package. Demonstration boards are available for each package.

The LME49723 is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49723 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49723 combines extremely low voltage noise density (3.6nV/√Hz) with vanishingly low THD+N (0.0002%) to easily satisfy the most demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49723 has a high slew rate of ±20V/μs and an output current capability of ±26mA. Further, dynamic range is maximized by an output stage that drives 2kΩ loads to within 1V of either power supply voltage and to within 1.4V when driving 600Ω loads.

The LME49723's outstanding CMRR (100dB), PSRR (100dB), and VOS (0.3mV) give the amplifier excellent operational amplifier DC performance.

The LME49723 has a wide supply range of ±2.5V to ±17V. Over this supply range the LME49723’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49723 is unity gain stable.

The LME49723 is available in an 8–lead narrow body SOIC package. Demonstration boards are available for each package.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LME49721 正在供货 2 通道、20MHz、RRIO、高保真、高性能音频运算放大器 Higher gain bandwidth product

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LME49723 Dual High Fidelity Audio Operational Amplifier 数据表 (Rev. B) 2013年 4月 4日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训