LMH6515
- Adjustable Gain with a 31 dB Range
- Precise 1 dB Gain Steps
- Parallel 5-bit Gain Control
- On Chip Register Stores Gain Setting
- Fully Differential Signal Path
- Single Ended to Differential Capable
- 200Ω Input Impedance
- Small Footprint (4 mm x 4 mm) WQFN Package
Key Specifications
- 600 MHz bandwidth @ 100Ω load
- 40 dBm OIP3 @ 75 MHz, 200Ω load
- 20 dB to 30 dB maximum gain
- Selectable output impedance of 200Ω or 400Ω
- 8.3 dB noise figure
- 5 ns gain step switching time
- 100 mA supply current
All trademarks are the property of their respective owners.
The LMH6515 is a high performance, digitally controlled variable gain amplifier (DVGA). It combines precision gain control with a low noise, ultra-linear, differential amplifier. Typically, the LMH6515 drives a high performance ADC in a broad range of mixed signal and digital communication applications such as mobile radio and cellular base stations where automatic gain control (AGC) is required to increase system dynamic range. When used in conjunction with a high speed ADC, system dynamic range can be extended by up to 32 dB.
The LMH6515 has a differential input and output allowing large signal swings on a single 5V supply. It is designed to accept signals from RF elements and maintain a terminated impedance environment. The input impedance is 200Ω resistive. The output impedance is either 200Ω or 400Ω and is user selectable. A unique internal architecture allows use with both single ended and differential input signals.
Input signals to the LMH6515 are scaled by a highly linear, digitally controlled attenuator with 31 accurate 1 dB steps. The attenuator output provides the input signal for a high gain, ultra linear differential transconductor. The transconductor differential output current can be converted into a voltage by using the on-chip 200Ω or 400Ω loads. The transconductance gain is 0.1 Amp/Volt resulting in a maximum voltage gain of +26 dB when driving a 200Ω load, or 32 dB when driving the 400Ω load. On chip digital latches are provided for local storage of the gain setting. The gain step settling time is 5 ns and care has been taken to reduce the sensitivity of bandwidth and phase to gain setting.
The LMH6515 operates over the industrial temperature range of −40°C to +85°C. The LMH6515 is available in a 16-Pin, thermally enhanced, WQFN package.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | LMH6515 600 MHz, Digital Controlled, Variable Gain Amplifier 数据表 (Rev. C) | 2013年 3月 18日 | |||
| 电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
| 应用手册 | AN-1718 Differential Amplifier Applications Up to 400 MHz (Rev. B) | 2013年 5月 1日 | ||||
| 应用手册 | AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) | 2013年 5月 1日 | ||||
| 用户指南 | LMH6515EL Digital Controlled, Variable Gain Amplifier Evaluation Board (Rev. B) | 2013年 5月 1日 | ||||
| 应用手册 | Using High Speed Diff Amp to Drive ADCs (Rev. A) | 2013年 4月 26日 | ||||
| 应用手册 | Application Note 1718 Differential Amplifier Applications Up to 400 MHz (cn) | 2007年 11月 14日 | ||||
| 应用手册 | Selecting Amplifiers, ADCs, and Clocks for High-Performance Signal Paths | 2007年 9月 13日 | ||||
| 应用手册 | A Walk Along the Signal Path (High-Speed Signal Path) | 2005年 3月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMH6515EVAL — LMH6515 数字控制、可变增益放大器评估板
The LMH6515 is a 600 MHz, Digital Controlled, Variable Gain Amplifier from the PowerWise® Family. The LMH6515EL evaluation board is designed to aid in the characterization of TI`s High Speed LMH6515 Digital Controlled Variable Gain Amplifier. Use the evaluation board as a guide for high (...)
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| WQFN (RGH) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点