LMH6580
- 8 Inputs and 4 Outputs
- 48-pin TQFP Package
- −3 dB Bandwidth (VOUT = 2 VPP, RL = 1 kΩ)
500 MHz - −3 dB Bandwidth (VOUT = 2 VPP, RL = 150Ω)
450 MHz - Fast Slew Rate 2100 V/μs
- Channel to Channel Crosstalk (10/100 MHz) −70/ −52 dBc
- All Hostile Crosstalk (10/100 MHz) −55/−45 dBc
- Easy to Use Serial Programming 4 Wire Bus
- Two Programming Modes Serial & Addressed Modes
- Symmetrical Pinout Facilitates Expansion.
- Output Current ±70 mA
- Two Gain Options AV = 1 or AV = 2
All trademarks are the property of their respective owners.
The LMH family of products is joined by the LMH6580 and the LMH6581, high speed, non-blocking, analog, crosspoint switches. The LMH6580/LMH6581 are designed for high speed, DC coupled, analog signals such as high resolution video (UXGA and higher). The LMH6580/LMH6581 each has eight inputs and four outputs. The non-blocking architecture allows any output to be connected to any input, including an input that is already selected. With fully buffered inputs the LMH6580/LMH6581 can be impedance matched to nearly any source impedance. The buffered outputs of the LMH6580/LMH6581 can drive up to two back terminated video loads (75Ω load). The outputs and inputs also feature high impedance inactive states allowing high performance input and output expansion for array sizes such as 8 x 8 or 16 x 4 by combining two devices. The LMH6580/LMH6581 are controlled with a 4 pin serial interface that can be configured as a 3 wire interface. Both serial mode and addressed modes are available.
The LMH6580/LMH6581 come in 48-pin TQFP packages. They also have diagonally symmetrical pin assignments to facilitate double sided board layouts and easy pin connections for expansion.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMH6580/LMH6581 8x4 500 MHz Analog Crosspoint Switch, Gain of 1, Gain of 2 数据表 (Rev. C) | 2013年 5月 2日 | |||
应用手册 | 选择正确的德州仪器 (TI) 信号开关 (Rev. E) | PDF | HTML | 英语版 (Rev.E) | PDF | HTML | 2022年 8月 5日 | |
应用手册 | 多路复用器和信号开关词汇表 (Rev. B) | 英语版 (Rev.B) | PDF | HTML | 2022年 3月 11日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
TQFP (PFB) | 48 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点