LMH6601-Q1

正在供货

具有关断功能的汽车 250MHz 2.4V CMOS 运算放大器

产品详情

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 150 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 275 Vn at flatband (typ) (nV√Hz) 10 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 9.6 Vos (offset voltage at 25°C) (max) (mV) 2.4 Rail-to-rail In to V-, Out Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 150 2nd harmonic (dBc) 56 3rd harmonic (dBc) 73 Frequency of harmonic distortion measurement (MHz) 10
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 150 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 275 Vn at flatband (typ) (nV√Hz) 10 Vn at 1 kHz (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 9.6 Vos (offset voltage at 25°C) (max) (mV) 2.4 Rail-to-rail In to V-, Out Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 150 2nd harmonic (dBc) 56 3rd harmonic (dBc) 73 Frequency of harmonic distortion measurement (MHz) 10
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • LMH6601-Q1 Qualified for Automotive Applications
    • AEC-Q100 Grade 3
    • –40°C to 85°C Ambient Operating
      Temperature Range
  • VS = 3.3 V, TA = 25°C,
    AV = 2 V/V, RL = 150 Ω to
    V, Unless Specified
  • 125 MHz –3 dB Small Signal Bandwidth
  • 75 MHz –3 dB Large Signal Bandwidth
  • 30 MHz Large Signal 0.1-dB Gain Flatness
  • 260 V/µs Slew Rate
  • 0.25%/0.25° Differential Gain and Differential
    Phase
  • Rail-to-Rail Output
  • 2.4-V to 5.5-V Single-Supply Operating Range
  • 6-Pin SC70 Package
  • LMH6601-Q1 Qualified for Automotive Applications
    • AEC-Q100 Grade 3
    • –40°C to 85°C Ambient Operating
      Temperature Range
  • VS = 3.3 V, TA = 25°C,
    AV = 2 V/V, RL = 150 Ω to
    V, Unless Specified
  • 125 MHz –3 dB Small Signal Bandwidth
  • 75 MHz –3 dB Large Signal Bandwidth
  • 30 MHz Large Signal 0.1-dB Gain Flatness
  • 260 V/µs Slew Rate
  • 0.25%/0.25° Differential Gain and Differential
    Phase
  • Rail-to-Rail Output
  • 2.4-V to 5.5-V Single-Supply Operating Range
  • 6-Pin SC70 Package

The LMH6601 device is a low-voltage (2.4 V to 5.5 V), high-speed voltage feedback operational amplifier suitable for use in a variety of consumer and industrial applications. With a bandwidth of 125 MHz at a gain of +2 and ensured high-output current of 100 mA, the LMH6601 is an ideal choice for video line driver applications, including HDTV. Low-input bias current (50 pA maximum), rail-to-rail output, and low current noise allow the use of the LMH6601 in various industrial applications such as transimpedance amplifiers, active filters, or high-impedance buffers. The LMH6601 is an attractive solution for systems which require high performance at low supply voltages. The LMH6601 is available in a 6-pin SC70 package, and includes a micropower shutdown feature.

The LMH6601 device is a low-voltage (2.4 V to 5.5 V), high-speed voltage feedback operational amplifier suitable for use in a variety of consumer and industrial applications. With a bandwidth of 125 MHz at a gain of +2 and ensured high-output current of 100 mA, the LMH6601 is an ideal choice for video line driver applications, including HDTV. Low-input bias current (50 pA maximum), rail-to-rail output, and low current noise allow the use of the LMH6601 in various industrial applications such as transimpedance amplifiers, active filters, or high-impedance buffers. The LMH6601 is an attractive solution for systems which require high performance at low supply voltages. The LMH6601 is available in a 6-pin SC70 package, and includes a micropower shutdown feature.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
OPA356-Q1 正在供货 汽车类 2.5V、200MHz GBW、CMOS 单通道运算放大器 Wider BW (200 MHz), lower noise (5.8 nV√Hz), lower Iq ( 8.3 mA), higher CMRR (80 dB).

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 LMH6601 and LMH6601-Q1 250-MHz, 2.4-V CMOS Operational Amplifier With Shutdown 数据表 (Rev. F) PDF | HTML 2015年 6月 22日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMH730165 — 用于采用 5/6 引脚 SC-70 封装的高速单路运算放大器的评估板

National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 5-/6-Pin SC-70 package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LMH6601 PSPICE Model

SNOM160.ZIP (3 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

计算工具

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-SC70 (DCK) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频