LMH6733

正在供货

单电源、1.0GHz、三路运算放大器

产品详情

Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3750 Vn at flatband (typ) (nV√Hz) 2.1 Vn at 1 kHz (typ) (nV√Hz) 2.1 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 2.2 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 55 Input bias current (max) (pA) 19000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 80 2nd harmonic (dBc) 72 3rd harmonic (dBc) 63 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 1000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3750 Vn at flatband (typ) (nV√Hz) 2.1 Vn at 1 kHz (typ) (nV√Hz) 2.1 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 2.2 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 55 Input bias current (max) (pA) 19000000 Offset drift (typ) (µV/°C) 30 Iout (typ) (mA) 80 2nd harmonic (dBc) 72 3rd harmonic (dBc) 63 Frequency of harmonic distortion measurement (MHz) 10
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Supply Range 3 to 12V Single Supply
  • Supply Range ±1.5V to ±6V Split Supply
  • 1.0 GHz −3 dB Small Signal Bandwidth
    • (AV = +1, VS = ±5V)
  • 650 MHz −3 dB Small Signal Bandwidth
    • (AV = +2, VS = 5V)
  • Low Supply Current (5.5 mA per op Amp, VS = 5V)
  • 2.1 nV/√Hz Input Noise Voltage
  • 3750 V/μs Slew Rate
  • 70 mA Linear Output Current
  • CMIR and Output Swing to 1V from Each Supply Rail

All trademarks are the property of their respective owners.

  • Supply Range 3 to 12V Single Supply
  • Supply Range ±1.5V to ±6V Split Supply
  • 1.0 GHz −3 dB Small Signal Bandwidth
    • (AV = +1, VS = ±5V)
  • 650 MHz −3 dB Small Signal Bandwidth
    • (AV = +2, VS = 5V)
  • Low Supply Current (5.5 mA per op Amp, VS = 5V)
  • 2.1 nV/√Hz Input Noise Voltage
  • 3750 V/μs Slew Rate
  • 70 mA Linear Output Current
  • CMIR and Output Swing to 1V from Each Supply Rail

All trademarks are the property of their respective owners.

The LMH6733 is a triple, wideband, operational amplifier designed specifically for use where high speed and low power are required. Input voltage range and output voltage swing are optimized for operation on supplies as low as 3V and up to ±6V. Benefiting from TI’s current feedback architecture, the LMH6733 offers a gain range of ±1 to ±10 while providing stable operation without external compensation, even at unity gain. These amplifiers provide 650 MHz small signal bandwidth at a gain of 2 V/V , a low 2.1 nV/√Hz input referred noise and only consume 5.5 mA (per amplifier) from a single 5V supply.

The LMH6733 is offered in a 16-Pin SSOP package with flow through pinout for ease of layout and is also pin compatible with the LMH6738. Each amplifier has an individual shutdown pin.

The LMH6733 is a triple, wideband, operational amplifier designed specifically for use where high speed and low power are required. Input voltage range and output voltage swing are optimized for operation on supplies as low as 3V and up to ±6V. Benefiting from TI’s current feedback architecture, the LMH6733 offers a gain range of ±1 to ±10 while providing stable operation without external compensation, even at unity gain. These amplifiers provide 650 MHz small signal bandwidth at a gain of 2 V/V , a low 2.1 nV/√Hz input referred noise and only consume 5.5 mA (per amplifier) from a single 5V supply.

The LMH6733 is offered in a 16-Pin SSOP package with flow through pinout for ease of layout and is also pin compatible with the LMH6738. Each amplifier has an individual shutdown pin.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 LMH6733 Single Supply, 1.0 GHz, Triple Operational Amplifier 数据表 (Rev. D) 2013年 5月 2日
技术文章 3 common questions when designing with high-speed amplifiers PDF | HTML 2020年 7月 17日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-1822 LMH6733 High Definition Video Transmission Over CAT5 (Rev. A) 2013年 4月 23日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LMH6733 PSPICE Model

SNOM122.ZIP (2 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
计算工具

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SSOP (DBQ) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频