产品详情

Number of channels 2 Output type RSPECL Propagation delay time (µs) 0.0007 Vs (max) (V) 12 Vs (min) (V) 2.7 Rating Catalog Features Strobe Iq per channel (typ) (mA) 11.4 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 10.5 VICR (min) (V) 0.2
Number of channels 2 Output type RSPECL Propagation delay time (µs) 0.0007 Vs (max) (V) 12 Vs (min) (V) 2.7 Rating Catalog Features Strobe Iq per channel (typ) (mA) 11.4 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 10.5 VICR (min) (V) 0.2
WQFN (RTW) 24 16 mm² 4 x 4
  • (VCCI = +5V, VCCO = +5V)
  • Propagation Delay 700 ps
  • Overdrive Dispersion 20 mV-1V 75 ps
  • Fast Rise and Fall Times 160 ps
  • Wide Supply Range 2.7V to 12V
  • Input Common Mode Range Extends 200 mV Below Negative Rail
  • Adjustable Hysteresis
  • (RS)PECL Outputs (see )
  • (RS)PECL Latch Inputs (see )

All trademarks are the property of their respective owners.

  • (VCCI = +5V, VCCO = +5V)
  • Propagation Delay 700 ps
  • Overdrive Dispersion 20 mV-1V 75 ps
  • Fast Rise and Fall Times 160 ps
  • Wide Supply Range 2.7V to 12V
  • Input Common Mode Range Extends 200 mV Below Negative Rail
  • Adjustable Hysteresis
  • (RS)PECL Outputs (see )
  • (RS)PECL Latch Inputs (see )

All trademarks are the property of their respective owners.

The LMH7322 is a dual comparator with 700 ps propagation delay, low dispersion of 75 ps and an input voltage range that extends from VCC-1.5V to VEE. The devices can be operated from a wide supply voltage range of 2.7V to 12V. The adjustable hysteresis adds flexibility and prevents oscillations. Both the outputs and latch inputs of the LMH7322 are RSPECL compatible. When used in combination with a VCCO supply voltage of 2.5V the outputs have LVDS compatible levels.

The LMH7322 is available in a 24-pin WQFN package.

The LMH7322 is a dual comparator with 700 ps propagation delay, low dispersion of 75 ps and an input voltage range that extends from VCC-1.5V to VEE. The devices can be operated from a wide supply voltage range of 2.7V to 12V. The adjustable hysteresis adds flexibility and prevents oscillations. Both the outputs and latch inputs of the LMH7322 are RSPECL compatible. When used in combination with a VCCO supply voltage of 2.5V the outputs have LVDS compatible levels.

The LMH7322 is available in a 24-pin WQFN package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMH7322 Dual 700 ps High Speed Comparator with RSPECL Outputs 数据表 (Rev. I) 2013年 3月 18日
应用手册 比较器输出类型 PDF | HTML 英语版 2025年 7月 2日
应用手册 Comparator Output Types (Rev. A) PDF | HTML 2025年 6月 2日
应用手册 High Speed Comparators for Triggering in Oscilloscopes 2018年 2月 19日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Interface Circuits for TIA/EIA-644 (LVDS) (Rev. B) 2002年 9月 16日
应用手册 Interfacing Different Logic with LVDS Receivers 2001年 5月 14日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMH7322EVAL — 具有 RSPECL 输出的 LMH7322 四路 700ps 高速比较器的评估板

This board is designed to demonstrate the LMH7322 Dual Comparator with RSPECL outputs. It will facilitate the evaluation of the LMH7322 in most of the possible configurations. There is one part containing two comparators mounted onto this board. The intention of this board is to demonstrate the (...)

用户指南: PDF
TI.com 上无现货
仿真模型

LMH7322 IBIS Model

SNOM565.ZIP (11 KB) - IBIS Model
仿真模型

LMH7322 PSpice Model (Rev. A)

SNOM331A.TSM (12 KB) - PSpice Model
仿真模型

LMH7322 TINA-TI Reference Design

SNOM328.TSC (79 KB) - TINA-TI Reference Design
仿真模型

LMH7322 TINA-TI Spice Model

SNOM327.ZIP (22 KB) - TINA-TI Spice Model
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RTW) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频