OP27
- Replacements for ADI, PMI and LTC OP27 Series
- Maximum Equivalent Input Noise Voltage:
- 3.8 nV/
Hz at 1 kHz - 5.5 nV/
Hz at 10 kHz
- 3.8 nV/
- Very Low Peak-to-Peak Noise Voltage
at 0.1 Hz to 10 Hz . . . 80 nV Typ - Low Input Offset Voltage
- OP27A . . . 25 µV Max
- OP27C . . . 100 µV Max
- High Voltage Amplification
- OP27A . . . 1 V/µV Min
- OP27C . . . 0.7 V/µV Min
The OP27 operational amplifiers combine outstanding noise performance with excellent precision and high-speed specifications. The wideband noise is only 3 nV/
Hz and with the 1/f noise corner at 2.7 Hz, low noise is maintained for all low-frequency applications.
The outstanding characteristics of the OP27 make these devices excellent choices for low-noise amplifier applications requiring precision performance and reliability.
The OP27 series is compensated for unity gain. The OP27A and OP27C are characterized for operation over the full military temperature range of 55°C to 125°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Low-Noise High-Speed Precision Operational-Amplifier 数据表 (Rev. E) | 2010年 1月 29日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点