Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
36
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
4.5
Vos (offset voltage at 25°C) (max) (mV)
0.12
Offset drift (typ) (µV/°C)
0.35
Input bias current (max) (pA)
10
GBW (typ) (MHz)
11
Slew rate (typ) (V/µs)
20
Rail-to-rail
In to V-, Out
Iq per channel (typ) (mA)
1.8
Vn at 1 kHz (typ) (nV√Hz)
5.1
CMRR (typ) (dB)
140
Rating
Catalog
Operating temperature range (°C)
0 to 0
Iout (typ) (A)
0.03
Architecture
FET
Input common mode headroom (to negative supply) (typ) (V)
-0.1
Input common mode headroom (to positive supply) (typ) (V)
-3.5
Output swing headroom (to negative supply) (typ) (V)
0.2
Output swing headroom (to positive supply) (typ) (V)
-0.2
THD + N at 1 kHz (typ) (%)
0.00005