Number of channels
2
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
36
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
4
Vos (offset voltage at 25°C) (max) (mV)
0.025
Offset drift (typ) (µV/°C)
0.03
Input bias current (max) (pA)
1400
GBW (typ) (MHz)
2
Features
EMI Hardened, Zero Drift
Slew rate (typ) (V/µs)
0.8
Rail-to-rail
In to V-, Out
Iq per channel (typ) (mA)
0.45
Vn at 1 kHz (typ) (nV√Hz)
8.8
CMRR (typ) (dB)
126
Rating
Automotive
Operating temperature range (°C)
-40 to 125
TI functional safety category
Functional Safety-Capable
Iout (typ) (A)
0.018
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
0
Input common mode headroom (to positive supply) (typ) (V)
-1.5
Output swing headroom (to negative supply) (typ) (V)
0.22
Output swing headroom (to positive supply) (typ) (V)
-0.22
THD + N at 1 kHz (typ) (%)
0.0001