Number of channels
2
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
1.7
Vos (offset voltage at 25°C) (max) (mV)
0.002
Offset drift (typ) (µV/°C)
0.003
Input bias current (max) (pA)
150
GBW (typ) (MHz)
5.7
Features
Zero Drift
Slew rate (typ) (V/µs)
2.8
Rail-to-rail
In, Out
Iq per channel (typ) (mA)
0.57
Vn at 1 kHz (typ) (nV√Hz)
8.5
CMRR (typ) (dB)
150
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Iout (typ) (A)
0.055
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
-0.1
Input common mode headroom (to positive supply) (typ) (V)
0.2
Output swing headroom (to negative supply) (typ) (V)
0.001
Output swing headroom (to positive supply) (typ) (V)
-0.001
THD + N at 1 kHz (typ) (%)
0.002