Architecture
FET / CMOS Input, Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.2
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
GBW (typ) (MHz)
50
BW at Acl (MHz)
50
Acl, min spec gain (V/V)
1
Slew rate (typ) (V/µs)
25
Vn at flatband (typ) (nV√Hz)
4.5
Vn at 1 kHz (typ) (nV√Hz)
4.5
Iq per channel (typ) (mA)
4.6
Vos (offset voltage at 25°C) (max) (mV)
0.2
Rail-to-rail
In, Out
Features
Zero Crossover
Rating
Catalog
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
120
Input bias current (max) (pA)
10
Offset drift (typ) (µV/°C)
1
Iout (typ) (mA)
65
2nd harmonic (dBc)
81
3rd harmonic (dBc)
93
Frequency of harmonic distortion measurement (MHz)
1
Architecture
FET / CMOS Input, Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.2
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
GBW (typ) (MHz)
50
BW at Acl (MHz)
50
Acl, min spec gain (V/V)
1
Slew rate (typ) (V/µs)
25
Vn at flatband (typ) (nV√Hz)
4.5
Vn at 1 kHz (typ) (nV√Hz)
4.5
Iq per channel (typ) (mA)
4.6
Vos (offset voltage at 25°C) (max) (mV)
0.2
Rail-to-rail
In, Out
Features
Zero Crossover
Rating
Catalog
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
120
Input bias current (max) (pA)
10
Offset drift (typ) (µV/°C)
1
Iout (typ) (mA)
65
2nd harmonic (dBc)
81
3rd harmonic (dBc)
93
Frequency of harmonic distortion measurement (MHz)
1