Number of channels
4
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
36
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.2
Rail-to-rail
In to V-, Out
GBW (typ) (MHz)
0.43
Slew rate (typ) (V/µs)
0.1
Vos (offset voltage at 25°C) (max) (mV)
1.5
Iq per channel (typ) (mA)
0.04
Vn at 1 kHz (typ) (nV√Hz)
22
Rating
Catalog
Operating temperature range (°C)
-40 to 85
Offset drift (typ) (µV/°C)
4
Features
High Cload Drive
Input bias current (max) (pA)
25000
CMRR (typ) (dB)
104
Iout (typ) (A)
0.012
Architecture
Bipolar
Input common mode headroom (to negative supply) (typ) (V)
0
Input common mode headroom (to positive supply) (typ) (V)
-0.9
Output swing headroom (to negative supply) (typ) (V)
0.2
Output swing headroom (to positive supply) (typ) (V)
-0.5