OPA445

正在供货

产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 90 Iout (typ) (A) 0.026 GBW (typ) (MHz) 2 Slew rate (typ) (V/µs) 15 Vos (offset voltage at 25°C) (max) (mV) 3 Offset drift (typ) (µV/°C) 10 Iq per channel (typ) (mA) 4.2 Rating Catalog, Military Operating temperature range (°C) -55 to 125 Input bias current (max) (pA) 50 CMRR (typ) (dB) 95 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 20 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 90 Iout (typ) (A) 0.026 GBW (typ) (MHz) 2 Slew rate (typ) (V/µs) 15 Vos (offset voltage at 25°C) (max) (mV) 3 Offset drift (typ) (µV/°C) 10 Iq per channel (typ) (mA) 4.2 Rating Catalog, Military Operating temperature range (°C) -55 to 125 Input bias current (max) (pA) 50 CMRR (typ) (dB) 95 Rail-to-rail No Architecture FET
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm) TO-CAN (LMC) 8 80.2816 mm² (8.96 mm × 8.96 mm)
  • WIDE-POWER SUPPLY RANGE: ±10V to ±45V
  • HIGH SLEW RATE: 15V/µs
  • LOW INPUT BIAS CURRENT: 10pA
  • STANDARD-PINOUT TO-99, DIP, SO-8 PowerPAD™, AND SO-8 SURFACE-MOUNT PACKAGES
  • APPLICATIONS
    • TEST EQUIPMENT
    • HIGH-VOLTAGE REGULATORS
    • POWER AMPLIFIERS
    • DATA ACQUISITION
    • SIGNAL CONDITIONING
    • AUDIO
    • PIEZO DRIVERS

PowerPAD is a trademark of Texas Instruments, Inc. All other trademarks are the property of their respective owners.

  • WIDE-POWER SUPPLY RANGE: ±10V to ±45V
  • HIGH SLEW RATE: 15V/µs
  • LOW INPUT BIAS CURRENT: 10pA
  • STANDARD-PINOUT TO-99, DIP, SO-8 PowerPAD™, AND SO-8 SURFACE-MOUNT PACKAGES
  • APPLICATIONS
    • TEST EQUIPMENT
    • HIGH-VOLTAGE REGULATORS
    • POWER AMPLIFIERS
    • DATA ACQUISITION
    • SIGNAL CONDITIONING
    • AUDIO
    • PIEZO DRIVERS

PowerPAD is a trademark of Texas Instruments, Inc. All other trademarks are the property of their respective owners.

The OPA445 is a monolithic operational amplifier capable of operation from power supplies up to ±45V and output currents of 15mA. It is useful in a wide variety of applications requiring high output voltage or large common-mode voltage swings.

The OPA445's high slew rate provides wide powerbandwidth response, which is often required for high-voltage applications. FET input circuitry allows the use of high-impedance feedback networks, thus minimizing their output loading effects. Laser trimming of the input circuitry yields low input offset voltage and drift.

The OPA445 is available in standard pinout TO-99, DIP-8, and SO-8 surface-mount packages as well as an SO-8 PowerPAD package for reducing junction temperature. It is fully specified from -25°C to +85°C and operates from -55°C to +125°C. A SPICE macromodel is available for design analysis (from www.ti.com).

The OPA445 is a monolithic operational amplifier capable of operation from power supplies up to ±45V and output currents of 15mA. It is useful in a wide variety of applications requiring high output voltage or large common-mode voltage swings.

The OPA445's high slew rate provides wide powerbandwidth response, which is often required for high-voltage applications. FET input circuitry allows the use of high-impedance feedback networks, thus minimizing their output loading effects. Laser trimming of the input circuitry yields low input offset voltage and drift.

The OPA445 is available in standard pinout TO-99, DIP-8, and SO-8 surface-mount packages as well as an SO-8 PowerPAD package for reducing junction temperature. It is fully specified from -25°C to +85°C and operates from -55°C to +125°C. A SPICE macromodel is available for design analysis (from www.ti.com).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
OPA462 正在供货 180V、高带宽 (6.5MHz)、高压摆率 (25V/µs)、单位增益稳定运算放大器 Higher voltage unity gain stable
OPA454 正在供货 高电压 (100V) 高电流 (50mA) 运算放大器,g = 1 稳定 This device offers a wider supply (100-V), higher current drive (50-mA), and lower drift (1.6-µV/⁰C)
OPA455 正在供货 150V、高带宽 6.5MHz、高压摆率 32V/µs 单位增益稳定运算放大器 Higher voltage power amplifier

技术文档

未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 High Voltage FET-Input Operational Amplifier 数据表 (Rev. B) 2008-4-10
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 PDF | HTML 英语版 PDF | HTML 2018-1-31
应用手册 光电子电路资料 英语版 2008-8-5
应用手册 Boost Instrument Amp CMR With Common-Mode Driven Supplies 2000-9-27
应用手册 Simple Circuit Delivers 38Vp-p at 5A from 28V Unipolar Supply 2000-9-27

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

OPA445 PSpice Model (Rev. A)

SBOM079A.ZIP (37 KB) - PSpice 模型
支持的产品和硬件
仿真模型

OPA445 TINA-TI Reference Design (Rev. B)

SBOC107B.TSC (102 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

OPA445 TINA-TI Spice Model (Rev. B)

SBOC212B.ZIP (3 KB) - TINA-TI Spice 模型
支持的产品和硬件
计算工具

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian
TO-CAN (LMC) 8 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频