Number of channels
4
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
40
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Rail-to-rail
In, Out
GBW (typ) (MHz)
4.5
Slew rate (typ) (V/µs)
21
Vos (offset voltage at 25°C) (max) (mV)
0.895
Iq per channel (typ) (mA)
0.56
Vn at 1 kHz (typ) (nV√Hz)
10.8
Rating
Automotive
Operating temperature range (°C)
-40 to 125
Offset drift (typ) (µV/°C)
0.3
Features
EMI Hardened, High Cload Drive, MUX Friendly, Small Size
CMRR (typ) (dB)
130
Iout (typ) (A)
0.075
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
-0.1
Input common mode headroom (to positive supply) (typ) (V)
0.1
Output swing headroom (to negative supply) (typ) (V)
0.025
Output swing headroom (to positive supply) (typ) (V)
-0.025
Number of channels
4
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
40
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Rail-to-rail
In, Out
GBW (typ) (MHz)
4.5
Slew rate (typ) (V/µs)
21
Vos (offset voltage at 25°C) (max) (mV)
0.895
Iq per channel (typ) (mA)
0.56
Vn at 1 kHz (typ) (nV√Hz)
10.8
Rating
Automotive
Operating temperature range (°C)
-40 to 125
Offset drift (typ) (µV/°C)
0.3
Features
EMI Hardened, High Cload Drive, MUX Friendly, Small Size
CMRR (typ) (dB)
130
Iout (typ) (A)
0.075
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
-0.1
Input common mode headroom (to positive supply) (typ) (V)
0.1
Output swing headroom (to negative supply) (typ) (V)
0.025
Output swing headroom (to positive supply) (typ) (V)
-0.025