Architecture
Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
GBW (typ) (MHz)
120
BW at Acl (MHz)
80
Acl, min spec gain (V/V)
1.1
Slew rate (typ) (V/µs)
115
Vn at flatband (typ) (nV√Hz)
2.5
Vn at 1 kHz (typ) (nV√Hz)
3.2
Iq per channel (typ) (mA)
2
Vos (offset voltage at 25°C) (max) (mV)
0.1
Rail-to-rail
In to V-, Out
Features
Adjustable BW/IQ/IOUT, C-Load Drive, Shutdown
Rating
Catalog
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
115
Input bias current (max) (pA)
4000000
Offset drift (typ) (µV/°C)
0.5
Iout (typ) (mA)
100
2nd harmonic (dBc)
80
3rd harmonic (dBc)
80
Frequency of harmonic distortion measurement (MHz)
1
Architecture
Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
GBW (typ) (MHz)
120
BW at Acl (MHz)
80
Acl, min spec gain (V/V)
1.1
Slew rate (typ) (V/µs)
115
Vn at flatband (typ) (nV√Hz)
2.5
Vn at 1 kHz (typ) (nV√Hz)
3.2
Iq per channel (typ) (mA)
2
Vos (offset voltage at 25°C) (max) (mV)
0.1
Rail-to-rail
In to V-, Out
Features
Adjustable BW/IQ/IOUT, C-Load Drive, Shutdown
Rating
Catalog
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
115
Input bias current (max) (pA)
4000000
Offset drift (typ) (µV/°C)
0.5
Iout (typ) (mA)
100
2nd harmonic (dBc)
80
3rd harmonic (dBc)
80
Frequency of harmonic distortion measurement (MHz)
1