OPA689M
- High Linearity Near Limiting
- Fast Recovery From Overdrive: 2.4 ns
- Limiting Voltage Accuracy: ±15 mV
- -3-dB Bandwidth (G = 6): 260 MHz
- Stable for G ≥ 4
- Slew Rate: 1400 V/µs
- ±5-V and 5-V Supply Operation
- High-Gain Version of OPA688
- APPLICATIONS
- Transimpedance With Fast Overdrive Recovery
- Fast Limiting ADC Input Buffers
- Low Propagation Delay Comparator
- Non-Linear Analog Signal Processing
- Difference Amplifier
- IF Limiting Amplifier
- AM Signal Generation
The OPA689 is a wideband, voltage-feedback operational amplifier that offers bipolar output voltage limiting, and is stable for gains ≥4. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The operational amplifier operates linearly to within 30 mV of the limits.
The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range. A fast 2.4-ns recovery from limiting ensures that overdrive signals are transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain, and allows the OPA689 to be used in all standard operational amplifier applications.
Nonlinear analog signal processing circuits benefit from the OPA689's sharp transition from linear operation to output limiting. The quick recovery time supports high-speed applications.
The OPA689M is available in an industry-standard pinout in a CDIP-8 package. For lower gain applications requiring output limiting with fast recovery, consider the OPA688M.
技术文档
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点