Architecture
Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
12.6
GBW (typ) (MHz)
50
BW at Acl (MHz)
105
Acl, min spec gain (V/V)
1
Slew rate (typ) (V/µs)
100
Vn at flatband (typ) (nV√Hz)
6.3
Vn at 1 kHz (typ) (nV√Hz)
5.9
Iq per channel (typ) (mA)
0.8
Vos (offset voltage at 25°C) (max) (mV)
0.095
Rail-to-rail
In, Out
Features
Output short-circuit protection, Overload power limit, Shutdown
Rating
Catalog
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
120
Input bias current (max) (pA)
730000
Offset drift (typ) (µV/°C)
0.3
Iout (typ) (mA)
30
2nd harmonic (dBc)
129
3rd harmonic (dBc)
-138
Frequency of harmonic distortion measurement (MHz)
0.02
Architecture
Voltage FB
Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
2.7
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
12.6
GBW (typ) (MHz)
50
BW at Acl (MHz)
105
Acl, min spec gain (V/V)
1
Slew rate (typ) (V/µs)
100
Vn at flatband (typ) (nV√Hz)
6.3
Vn at 1 kHz (typ) (nV√Hz)
5.9
Iq per channel (typ) (mA)
0.8
Vos (offset voltage at 25°C) (max) (mV)
0.095
Rail-to-rail
In, Out
Features
Output short-circuit protection, Overload power limit, Shutdown
Rating
Catalog
Operating temperature range (°C)
-40 to 125
CMRR (typ) (dB)
120
Input bias current (max) (pA)
730000
Offset drift (typ) (µV/°C)
0.3
Iout (typ) (mA)
30
2nd harmonic (dBc)
129
3rd harmonic (dBc)
-138
Frequency of harmonic distortion measurement (MHz)
0.02