RC4560
- Operating Voltage . . . ±2 V to ±18 V
- Low Noise Voltage . . . 1.2 µVrms (Typ)
- Wide GBW . . . 15 MHz (Typ)
- Low THD . . . 0.05% (Typ)
- Slew Rate . . . 5.5 V/µsec (Typ)
- Suitable for Applications Such as Audio Preamplifier, Active Filter, Headphone Amplifier, Industrial Measurement Equipment
The RC4560 is a high-gain, wide-bandwidth, dual operational amplifier capable of driving 20 V peak-to-peak into 400-
loads. The RC4560 combines many of the features of the RC4558, but with wider bandwidth and
higher slew rate, making this device ideal for active filters, data and telecommunications, and many instrumentation applications.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1 | 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Dual Audio Operational Amplifier 数据表 (Rev. A) | 2008年 4月 30日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点