SN74ALS112A
- Fully Buffered to Offer Maximum Isolation From External Disturbance
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
These devices contain two independent J-K negative-edge-triggered
flip-flops. A low level at the preset (
) or clear (
) inputs sets or resets the
outputs, regardless of the levels of the other inputs. When
and
are inactive (high), data at the J
and K inputs meeting the setup-time requirements is transferred to
the outputs on the negative-going edge of the clock pulse (CLK).
Clock triggering occurs at a voltage level and is not directly
related to the fall time of the clock pulse. Following the hold-time
interval, data at the J and K inputs may be changed without affecting
the levels at the outputs. These versatile flip-flops can perform as
toggle flip-flops by tying J and K high.
The SN54ALS112A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS112A is characterized for operation from 0°C to 70°C.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | Dual J-K Negative-Edge-Triggered Flip-Flops With Clear And Preset 数据表 (Rev. A) | 1994年 12月 1日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点