产品详情

Number of channels 8 Technology family ALS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type 3-State Clock frequency (max) (MHz) 75 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Supply current (max) (µA) 73000 Features Flow-through pinout, High speed (tpd 10-50ns) Operating temperature range (°C) 0 to 70 Rating Catalog
Number of channels 8 Technology family ALS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type 3-State Clock frequency (max) (MHz) 75 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Supply current (max) (µA) 73000 Features Flow-through pinout, High speed (tpd 10-50ns) Operating temperature range (°C) 0 to 70 Rating Catalog
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • 3-State I/O-Type Read-Back Inputs
  • Bus-Structured Pinout
  • Choice of True or Inverting Logic
    • SN74ALS666...True Outputs
    • SN74ALS667...Inverted Outputs
  • Preset and Clear Inputs
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (NT) 300-mil DIPs

 

  • 3-State I/O-Type Read-Back Inputs
  • Bus-Structured Pinout
  • Choice of True or Inverting Logic
    • SN74ALS666...True Outputs
    • SN74ALS667...Inverted Outputs
  • Preset and Clear Inputs
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic (NT) 300-mil DIPs

 

These 8-bit D-type transparent latches are designed specifically for storing the contents of the input data bus, plus reading back the stored data onto the input data bus. In addition, they provide a 3-state buffer-type output and are easily utilized in bus-structured applications.

While the latch enable (LE) is high, the Q outputs of the SN74ALS666 follow the data (D) inputs. The Q\ outputs of the SN74ALS667 provide the inverse of the data applied to its D inputs. The Q or Q\ output of both devices is in the high-impedance state if either output-enable (OE1\ or OE2\) input is at a high logic level.

Read back is provided through the read-back control (OERB\) input. When OERB\ is taken low, the data present at the output of the data latches passes back onto the input data bus. When OERB\ is taken high, the output of the data latches is isolated from the D inputs. OERB\ does not affect the internal operation of the latches; however, caution should be exercised to avoid a bus conflict.

The SN74ALS666 and SN74ALS667 are characterized for operation from 0°C to 70°C.

These 8-bit D-type transparent latches are designed specifically for storing the contents of the input data bus, plus reading back the stored data onto the input data bus. In addition, they provide a 3-state buffer-type output and are easily utilized in bus-structured applications.

While the latch enable (LE) is high, the Q outputs of the SN74ALS666 follow the data (D) inputs. The Q\ outputs of the SN74ALS667 provide the inverse of the data applied to its D inputs. The Q or Q\ output of both devices is in the high-impedance state if either output-enable (OE1\ or OE2\) input is at a high logic level.

Read back is provided through the read-back control (OERB\) input. When OERB\ is taken low, the data present at the output of the data latches passes back onto the input data bus. When OERB\ is taken high, the output of the data latches is isolated from the D inputs. OERB\ does not affect the internal operation of the latches; however, caution should be exercised to avoid a bus conflict.

The SN74ALS666 and SN74ALS667 are characterized for operation from 0°C to 70°C.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 8-Bit D-Type Transparent Read-Back Latches With 3-State Outputs 数据表 (Rev. A) 1995年 1月 1日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训