可提供此产品的更新版本
功能与比较器件相同,且具有相同引脚
SN74CBT3383
- High-Bandwidth Data Path (Up to 200 MHz)
- Low and Flat ON-State Resistance (rON)
Characteristics Over Operating Range
(rON = 5 Ω Typical) - Control Inputs Can Be Driven by TTL or 5-V and
3.3-V CMOS Outputs - Bidirectional Data Flow With Near-Zero
Propagation Delay - Low Input and Output Capacitance Minimizes
Loading and Signal Distortion (Cio(OFF) = 6 pF
Typical) - VCC Operating Range From 4.5 V to 5 V
- Low Power Consumption (ICC= 50 µA Maximum)
The SN74CBT3383 and SN54CBT3383 devices provide ten bits of high-speed TTL-compatible bus switching or exchanging. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.
The devices operate as a 10-bit bus switch or a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high. The switches are connected when BE is low.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | SNx4CBT3383 10-Bit Bus-Exchange Switch 数据表 (Rev. P) | PDF | HTML | 2016年 1月 7日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点