SN74LVC1404
- Available in the Texas Instruments
NanoFree™ package - Supports 5-V VCC operation
- Inputs accept voltages to 5.5 V
- One buffered inverter with Schmitt-trigger input and two unbuffered inverters
- Integrated solution for oscillator applications
- Suitable for commonly used clock frequencies:
- 15 kHz, 3.58 MHz, 4.43 MHz, 13 MHz,
25 MHz, 26 MHz, 27 MHz, 28 MHz
- 15 kHz, 3.58 MHz, 4.43 MHz, 13 MHz,
- Control input to disable the oscillator circuit
- Low power consumption (10-µA Max ICC) in standby state
- ±24-mA Output Drive at 3.3 V
- Ioff supports live insertion, partial-power-down mode, and back-drive protection
- Latch-up performance exceeds 100 mA
Per JESD 78, Class II - ESD protection exceeds JESD 22
- 2000-V Human-body model (A114-A)
- 200-V Machine model (A115-A)
- 1000-V Charged-device model (C101)
The SN74LVC1404 device consists of one inverter with a Schmitt-trigger input and two unbuffered inverters. It is designed for 1.65-V to 5.5-V VCC operation.
技术文档
未找到结果。请清除搜索并重试。
查看全部 29
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块
灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南:
PDF
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YZP) | 8 | Ultra Librarian |
| SSOP (DCT) | 8 | Ultra Librarian |
| VSSOP (DCU) | 8 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点