SN74LVC3G17
- Available in the Texas Instruments
NanoFree™ Package - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Maximum tpd of 5.4 ns at 3.3 V
- Low Power Consumption, 10-µA Maximum ICC
- ±24-mA Output Drive at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Ioff Supports Live Insertion, Partial-Power-Down
Mode and Back Drive Protection - Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
This triple Schmitt-trigger buffer is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC3G17 device contains three buffers and performs the Boolean function Y = A. The device functions as three independent buffers but, because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
技术文档
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块
AM261-SOM-EVM — AM261x 模块上控制系统 (SOM) 评估模块
TIDA-00178 — 具有 Sitara AM437x 的 Sin/Cos 编码器接口参考设计
该设计采用了 16 位双路采样 ADC,并提供了可直接替换的 14 位或 12 位版本,从而允许在性能和成本之间进行优化。TIDA-00178 使用 SPI 及 QEP 直接连接 Sitara AM437x。为了进行快速评估,它具有一个 60 引脚连接器,可直接与 AM437x IDK 配合使用。提供了适用于 Sitara AM437x IDK 的示例固件。该固件可输出来自 Sin/Cos 编码器的实测角,同时可通过 Sitara 的 USB 虚拟 (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YZP) | 8 | Ultra Librarian |
| SSOP (DCT) | 8 | Ultra Librarian |
| VSSOP (DCU) | 8 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点