THS3062

正在供货

双通道、高电压、高压摆率电流反馈放大器

产品详情

Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 300 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 7000 Vn at flatband (typ) (nV√Hz) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.6 Iq per channel (typ) (mA) 8.3 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 72 Input bias current (max) (pA) 25000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 145 2nd harmonic (dBc) 78 3rd harmonic (dBc) 81 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 300 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 7000 Vn at flatband (typ) (nV√Hz) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.6 Iq per channel (typ) (mA) 8.3 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 72 Input bias current (max) (pA) 25000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 145 2nd harmonic (dBc) 78 3rd harmonic (dBc) 81 Frequency of harmonic distortion measurement (MHz) 10
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Unity Gain Bandwidth: 300 MHz
  • 0.1-dB Bandwidth: 120 MHz (G = 2)
  • High Slew Rate: 7000 V/µs
  • HD3 at 10 MHz: –81 dBc (G = 2, RL = 150 )
  • High Output Current: ±145 mA into 50
  • Power-Supply Voltage Range: ±5 V to ±15 V
  • APPLICATIONS
    • High-Speed Signal Processing
    • Test and Measurement Systems
    • VDSL Line Driver
    • High-Voltage ADC Preamplifier
    • Video Line Driver
  • Unity Gain Bandwidth: 300 MHz
  • 0.1-dB Bandwidth: 120 MHz (G = 2)
  • High Slew Rate: 7000 V/µs
  • HD3 at 10 MHz: –81 dBc (G = 2, RL = 150 )
  • High Output Current: ±145 mA into 50
  • Power-Supply Voltage Range: ±5 V to ±15 V
  • APPLICATIONS
    • High-Speed Signal Processing
    • Test and Measurement Systems
    • VDSL Line Driver
    • High-Voltage ADC Preamplifier
    • Video Line Driver

The THS3061 (single) and THS3062 (dual) are high-voltage, high slew-rate current feedback amplifiers utilizing Texas Instruments' BICOM-1 process. Designed for low-distortion with a high slew rate of 7000 V/µs, the THS306x amplifiers are ideally suited for applications requiring large, linear output signals such as video line drivers and VDSL line drivers.

The THS3061 and THS3062 provide well-regulated ac performance characteristics with power supplies ranging from ±5-V operation up to ±15-V supplies. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 100 MHz, and the THS306x has less than 0.3 dB of peaking in the frequency response when configured in unity gain. The unity-gain bandwidth of 300 MHz provides excellent distortion characteristics at 10 MHz. The flexibility of the current-feedback design allows a 220-MHz, –3-dB bandwidth in a gain of 10, indicating excellent performance even at high gains.

The THS306x consumes 8.3 mA per-channel quiescent current at room temperature, and has the capability of producing up to ±145 mA of output current. The THS3061 is packaged in an 8-pin SOIC and an 8-pin MSOP with PowerPAD. The THS3062 is available in an 8-pin SOIC with PowerPAD and an 8-pin MSP with PowerPAD.

The THS3061 (single) and THS3062 (dual) are high-voltage, high slew-rate current feedback amplifiers utilizing Texas Instruments' BICOM-1 process. Designed for low-distortion with a high slew rate of 7000 V/µs, the THS306x amplifiers are ideally suited for applications requiring large, linear output signals such as video line drivers and VDSL line drivers.

The THS3061 and THS3062 provide well-regulated ac performance characteristics with power supplies ranging from ±5-V operation up to ±15-V supplies. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 100 MHz, and the THS306x has less than 0.3 dB of peaking in the frequency response when configured in unity gain. The unity-gain bandwidth of 300 MHz provides excellent distortion characteristics at 10 MHz. The flexibility of the current-feedback design allows a 220-MHz, –3-dB bandwidth in a gain of 10, indicating excellent performance even at high gains.

The THS306x consumes 8.3 mA per-channel quiescent current at room temperature, and has the capability of producing up to ±145 mA of output current. The THS3061 is packaged in an 8-pin SOIC and an 8-pin MSOP with PowerPAD. The THS3062 is available in an 8-pin SOIC with PowerPAD and an 8-pin MSP with PowerPAD.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
THS3091 正在供货 单通道、高电压、低失真电流反馈运算放大器 Lower noise (1.1nV√Hz), faster slew rate (6,000V/µs) and higher output current (310mA)
THS3491 正在供货 900MHz 高功率输出电流反馈放大器 Wider supply (32V), higher slew rate (8,000V/µs), high output current (420mA) and lowest distortion at high output power levels from DC through values greater than 100MHz at 100Ω loads

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Low-Distortion, High Slew Rate, Current-Feedback Amplifiers 数据表 (Rev. B) 2009年 11月 20日
技术文章 3 common questions when designing with high-speed amplifiers PDF | HTML 2020年 7月 17日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 Noise Analysis for High Speed Op Amps (Rev. A) 2005年 1月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

THS3062EVM — THS3062 评估模块

THS3062EVM 用于演示器件的功能和多功能性。该 EVM 可用于电源、输入信号和测试仪器。可以通过改变反馈和增益电阻器来调节增益。通道 1 的默认增益为 (-1) 或 +2(取决于使用的输入),通道 2 的增益为 +1。

用户指南: PDF
TI.com 上无现货
仿真模型

THS3062 PSpice Model

SLOJ168.ZIP (5 KB) - PSpice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

计算工具

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
HSOIC (DDA) 8 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频