THS3110
- Low Noise
- 2-pA/√Hz Noninverting Current Noise
- 10-pA/√Hz Inverting Current Noise
- 3-nV/√Hz Voltage Noise
- High Output Current Drive: 260 mA
- High Slew Rate: 1300 V/µs
- (RL = 100
, VO = 8 VPP)
- (RL = 100
- Wide Bandwidth: 90 MHz (G = 2, RL = 100
)
- Wide Supply Range: ±5 V to ±15 V
- Power-Down Feature: (THS3110 Only)
- APPLICATIONS
- Video Distribution
- Power FET Driver
- Pin Driver
- Capacitive Load Driver
All trademarks are the property of their respective owners.
The THS3110 and THS3111 are low-noise, high-voltage, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high performance applications.
The THS3110 features a power-down pin (PD) that puts the amplifier in low-power standby mode, and lowers the quiescent current from 4.8 mA to 270 µA.
These amplifiers provide well-regulated ac performance characteristics. The unity-gain bandwidth of 100 MHz allows for good distortion characteristics below 10 MHz. Coupled with a high 1300-V/&mirco;s slew rate, the THS3110 and THS3111 amplifiers allow for high output voltage swings at high frequencies.
The THS3110 and THS3111 are offered in the SOIC-8 (D) and the MSOP-8 (DGN) packages with PowerPAD.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Low-Noise, High-Voltage, Current-Feedback Op Amplifiers 数据表 (Rev. E) | 2009年 10月 12日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点