产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 450 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6.5 Iq per channel (typ) (mA) 13.2 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 85 2nd harmonic (dBc) 83 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1 GBW (typ) (MHz) 170 Input bias current (max) (pA) 15000000 Features Shutdown CMRR (typ) (dB) 84 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 450 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6.5 Iq per channel (typ) (mA) 13.2 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 85 2nd harmonic (dBc) 83 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1 GBW (typ) (MHz) 170 Input bias current (max) (pA) 15000000 Features Shutdown CMRR (typ) (dB) 84 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • High Performance
    • 160 MHz -3 dB Bandwidth (VCC = ±15 V)
    • 450 V/µs Slew Rate
    • -79 dB, Third Harmonic Distortion at 1 MHz
    • 6.5 nV/Hz Input-Referred Noise
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Reduced Second Harmonic Distortion Due to Differential Output
  • Wide Power Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 880 µA in Shutdown Mode (THS4140)
  • KEY APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.

  • High Performance
    • 160 MHz -3 dB Bandwidth (VCC = ±15 V)
    • 450 V/µs Slew Rate
    • -79 dB, Third Harmonic Distortion at 1 MHz
    • 6.5 nV/Hz Input-Referred Noise
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Reduced Second Harmonic Distortion Due to Differential Output
  • Wide Power Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 880 µA in Shutdown Mode (THS4140)
  • KEY APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
THS2630 正在供货 35V、180MHz 高速低噪声全差分放大器 Higher supply voltage (35 V), higher gain bandwidth (215 MHz), lower noise (1.1 nV/rtHz), lower power (8.9 mA) and lower offset voltage (1.3 mV)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 High-Speed Fully Differential I/O Amplifiers 数据表 (Rev. F) 2006年 1月 31日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训