THS4150
- High Performance
- 150 MHz -3 dB Bandwidth (VCC = ±5 V)
- 650 V/μs Slew Rate (VCC = ±15 V)
- -89 dB Third Harmonic Distortion at 1 MHz
- -83 dB Total Harmonic Distortion at 1 MHz
- 7.6 nV/
Hz Input-Referred Noise
- Differential Input/Differential Output
- Balanced Outputs Reject Common-Mode Noise
- Differential Reduced Second Harmonic Distortion
- Wide Power-Supply Range
- VCC = 5 V Single-Supply to ±15 V Dual Supply
- ICC(SD) = 1 mA (VCC = ±5) in Shutdown Mode (THS4150)
- APPLICATIONS
- Single-Ended to Differential Conversion
- Differential ADC Driver
- Differential Antialiasing
- Differential Transmitter and Receiver
- Output Level Shifter
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The THS415x is one in a family of fully differential input/differential output devices fabricated using Texas Instruments' state-of-the-art BiComI complementary bipolar process.
The THS415x is made of a true fully-differential signal path from input to output. This design leads to an excellent common-mode noise rejection and improved total harmonic distortion.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | High-Speed Differential I/O Amplifiers 数据表 (Rev. G) | 2009年 3月 4日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点