可提供此产品的更新版本
功能优于所比较器件的普遍直接替代产品
TL4581
- Equivalent Input Noise Voltage 5 nV/
Hz Typ at 1 kHz - Unity-Gain Bandwidth . . . 10 MHz Typ
- High Slew Rate ...9 V/µs Typ
- Peak-to-Peak Output Voltage Swing 32 V Typ, With VCC± = ±18 V and RL = 600

- Wide Supply-Voltage Range . . . ±3 V to ±20 V
- Common-Mode Rejection Ratio . . . 100 dB Typ
- High dc Voltage Gain . . . 100 V/mV Typ
- Applications: Audio PreAmps, Active Filters, Headphone Amps
- End Equipment: DVD/CD/CDRW Players; Set Top Boxes
The TL4581 is a dual operational amplifier that has been designed optimally for audio applications, such as improving tone control. It offers low noise, high-gain bandwidth, good slew, and high output current drive for driving capacitive loads. These features make the TL4581 ideally suited for audio applications, such as audio preamps and active filters. When high output current is required, the TL4581 also can be used as a headphone amplifier.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TL4581 数据表 (Rev. A) | 2003年 3月 14日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点