可提供此产品的更新版本
功能与比较器件相同,且具有相同引脚
TLC072-Q1
- Qualified for Automotive Applications
- Wide Bandwidth . . . 10 MHz
- High-Output Drive
- IOH . . . 57 mA at VDD – 1.5 V
- IOL . . . 55 mA at 0.5 V
- High Slew Rate
- SR+ . . . 16 V/µs
- SR– . . . 19 V/µs
- Wide Supply Range . . . 4.5 V to 16 V
- Supply Current . . . 1.9 mA/Channel
- Ultralow Power Shutdown Mode IDD . . . 125 mA/Channel
- Low Input Noise Voltage . . . 7 nV/Hz
- Input Offset Voltage . . . 60 µV
- Small 8-Pin SOIC Package
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The first members of TIs new BiMOS general-purpose operational amplifier family are the TLC07x. The BiMOS family concept is simple: provide an upgrade path for BiFET users who are moving away from dual-supply to single-supply systems and demand higher AC and dc performance. With performance rated from 4.5 V to 16 V across commercial (0°C to 70°C) and an extended industrial temperature range (40°C to 125°C), BiMOS suits a wide range of audio, automotive, industrial and instrumentation applications. Familiar features like offset nulling pins enable higher levels of performance in a variety of applications.
Developed in TIs patented LBC3 BiCMOS process, the new BiMOS amplifiers combine a very high input impedance low-noise CMOS front end with a high-drive bipolar output stage, thus providing the optimum performance features of both. AC performance improvements over the TL07x BiFET predecessors include a bandwidth of 10 MHz (an increase of 300%) and voltage noise of 7 nV/Hz (an improvement of 60%). DC improvements include a factor of 4 reduction in input offset voltage down to 1.5 mV (maximum) in the standard grade, and a power supply rejection improvement of greater than 40 dB to 130 dB. Added to this list of impressive features is the ability to drive ±50-mA loads comfortably from an ultrasmall-footprint MSOP PowerPAD package, which positions the TLC07x as the ideal high-performance general-purpose operational amplifier family.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Wide-Bandwidth High-Output-Drive Single-Supply Operational Amplifier 数据表 | 2008年 6月 23日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点