TLV2361
- Low Supply-Voltage Operation ...VCC = ±1 V Min
- Wide Bandwidth ...7 MHz Typ at VCC± = ±2.5 V
- High Slew Rate ...3 V/µs Typ at VCC± = ±2.5 V
- Wide Output Voltage Swing . . . ±2.4 V Typ at VCC ± = ±2.5 V, RL = 10 k

- Low Noise ...8 nV/
Hz Typ at f = 1 kHz
The TLV236x devices are high-performance dual operational amplifiers built using an original Texas Instruments bipolar process. These devices can be operated at a very low supply voltage (±1 V), while maintaining a wide output swing. The TLV236x devices offer a dramatically improved dynamic range of signal conditioning in low-voltage systems. The TLV236x devices also provide higher performance than other general-purpose operational amplifiers by combining higher unity-gain bandwidth and faster slew rate. With their low distortion and low-noise performance, these devices are well suited for audio applications.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | High-Performance Low-Voltage Operational Amplifiers 数据表 (Rev. H) | 2007年 6月 27日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点