TLV2454
- Supply Current...23 µA/Channel
- Gain-Bandwidth Product...220 kHz
- Output Drive Capability...±10 mA
- Input Offset Voltage...20 µV (typ)
- VDD Range...2.7 V to 6 V
- Power Supply Rejection Ratio...106 dB
- Ultralow-Power Shutdown Mode
IDD ...16 nA/ch - Rail-To-Rail Input/Output (RRIO)
- Ultrasmall Packaging
- 5 or 6 Pin SOT-23 (TLV2450/1)
- 8 or 10 Pin MSOP (TLV2452/3)
The TLV245x is a family of rail-to-rail input/output operational amplifiers that sets a new performance point for supply current and ac performance. These devices consume a mere 23 µA/channel while offering 220 kHz of gain-bandwidth product, much higher than competitive devices with similar supply current levels. Along with increased ac performance, the amplifier provides high output drive capability, solving a major shortcoming of older micropower rail-to-rail input/output operational amplifiers. The TLV245x can swing to within 250 mV of each supply rail while driving a 2.5-mA load. Both the inputs and outputs swing rail-to-rail for increased dynamic range in low-voltage applications. This performance makes the TLV245x family ideal for portable medical equipment, patient monitoring systems, and data acquisition circuits.
Three members of the family (TLV2450/3/5) offer a shutdown terminal for conserving battery life in portable applications. During shutdown, the outputs are placed in a high-impedance state and the amplifier consumes only 16 nA/channel. The family is fully specified at 3 V and 5 V across an expanded industrial temperature range (40°C to 125°C). The singles and duals are available in the SOT23 and MSOP packages, while the quads are available in TSSOP. The TLV2450 offers an amplifier with shutdown functionality all in a 6-pin SOT23 package, making it perfect for high density circuits.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TLV245x, TLV245xA: 23-uA 220-KHz Rail-to-Rail Input/Output Op Amps With Shutdown 数据表 (Rev. F) | 2005年 1月 19日 | |||
电子书 | An Engineer’s Guide to Designing with Precision Amplifiers | 2021年 4月 29日 | ||||
电子书 | The Signal e-book: 有关运算放大器设计主题的博客文章汇编 | 英语版 | 2018年 1月 31日 | |||
应用手册 | Use of Rail-to-Rail Operational Amplifiers (Rev. A) | 1999年 12月 22日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AMP-PDK-EVM — 放大器高性能开发套件评估模块
放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。
AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:
- D(SOIC-8 和 SOIC-14)
- PW (TSSOP-14)
- DGK (VSSOP-8)
- DBV(SOT23-5 和 SOT23-6)
- DCK(SC70-5 和 SC70-6)
ANALOG-ENGINEER-CALC — 模拟工程师计算器
CIRCUIT060013 — 采用 T 网络反馈电路的反相放大器
CIRCUIT060074 — 采用比较器的高侧电流检测电路
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
PDIP (N) | 14 | Ultra Librarian |
SOIC (D) | 14 | Ultra Librarian |
TSSOP (PW) | 14 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点