TLV2630
- Rail-To-Rail Output
- VICR Includes Ground
- Gain-Bandwidth Product ...9 MHz
- Supply Current ...730 µA/Channel
- Single, Duals, and Quad Versions
- Ultralow Power Down Mode
- IDD(SHDN) = 4 µA/Channel
- Specified Temperature Range
- –40°C to 125°C ...Industrial Grade
- Supply Voltage Range ...2.7 V to 5.5 V
- Ultrasmall Packaging
- 5 or 6 Pin SOT-23 (TLV2630/1)
- 8 or 10 Pin MSOP (TLV2632/3)
- Universal Op-Amp EVM (See SLOU060 for More Information)
The TLV263x single supply operational amplifiers provide rail-to-rail output with an input range that includes ground. The TLV263x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range (-40°C to 125°C) while adding the rail-to-rail outputswing feature. The TLV263x also provides a 9 MHz gain-bandwidth product from only 730 µA of supply current. The maximum recommended supply voltage is 5.5 V, which, when coupled with a 2.7-V minimum, allows the devices to be operated from lithium ion cells.
The combination of wide bandwidth, low noise, and low distortion makes it ideal for high speed and high resolution data converter applications. The ground input range allows it to directly interface to ground rail referred systems.
All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.
The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TIs MSP430.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Family of Low-Power Wide Bandwidth Single Supply Op Amps With and Without Shutdo 数据表 (Rev. A) | 2005年 1月 13日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点