Number of channels
1
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
5.5
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
1.7
Vos (offset voltage at 25°C) (max) (mV)
0.55
Offset drift (typ) (µV/°C)
1
GBW (typ) (MHz)
0.006
Features
Cost Optimized, EMI Hardened
Slew rate (typ) (V/µs)
0.0015
Rail-to-rail
In to V-, Out
Iq per channel (typ) (mA)
0.00045
Vn at 1 kHz (typ) (nV√Hz)
450
CMRR (typ) (dB)
95
Rating
Catalog
Operating temperature range (°C)
-40 to 125
Iout (typ) (A)
0.0047
Architecture
CMOS
Input common mode headroom (to negative supply) (typ) (V)
0
Input common mode headroom (to positive supply) (typ) (V)
-0.9
Output swing headroom (to negative supply) (typ) (V)
0.0025
Output swing headroom (to positive supply) (typ) (V)
-0.0035