TMUX142-SEP
未提供此产品的参数。
- VID XXXX
- Space enhanced plastic
- Supports Defense and Aerospace Applications
- Operating temperature from –55°C to +125°C
- Controlled baseline
- Au (gold) bondwire and NiPdAu lead finish
- One fabrication, assembly, and test site
- Extended product life cycle
- Product traceability
- Enhanced mold compound for low outgassing
- Meets NASA ASTM E595 outgassing specification
- Total ionizing dose characterized at 30krad (Si)
- Total ionizing dose radiation lot acceptance (TID RLAT) for every wafer lot to 30krad (Si)
- Single-event effects (SEE) characterized:
- Single event latch-up (SEL) immune to linear energy transfer (LET) = 47MeV-cm2/mg
- Single event transient (SET) characterization report available
- Single supply range: 5V to 15V
- Dual supply range: up to ±6V
- Low capacitance: 3pF
- Bidirectional signal path
- Rail-to-rail operation
- 1.8V logic compatible
- Break-before-make switching
- ESD protection HBM: 2000V
The TMUX142-SEP device is a 2-channel, 4:1 general purpose complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The device works with a single supply (5V to 15V), dual supplies (up to ±6V), or asymmetric supplies (such as VDD = 6V, VSS = –3V). The wide supply voltage range allows the devices to be used in a broad array of applications in space. The two channels can be used for both differential and single-ended applications.
The TMUX142-SEP supports bidirectional analog signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD. All logic inputs have 1.8V logic compatible thresholds, which is compatible for both TTL and CMOS logic when operating with a valid supply voltage.
未提供此产品的详情。
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
16DYYPWEVM — 面向 SOT-23 薄型 (DYY) 和 TSSOP (PW) 封装的测试板
16DYYPWEVM 测试板提供了两种尺寸的 SOT-23 薄型 (DYY) 和 TSSOP (PW) 封装。 此测试板用于对采用 16 引脚 SOT-23 薄型 (DYY) 和 TSSOP (PW) 封装的集成电路进行快速原型设计和测试。
用户指南:
PDF
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOT-23-THN (DYY) | 16 | Ultra Librarian |