产品详情

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface Hardware Output power (W) 2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4 THD + N at 1 kHz (%) 0.06 Load (min) (Ω) 3 Analog supply voltage (min) (V) 4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Control interface Hardware Output power (W) 2 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4 THD + N at 1 kHz (%) 0.06 Load (min) (Ω) 3 Analog supply voltage (min) (V) 4 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Advanced DC Volume Control With 2-dB Steps From –40 dB to 20 dB
    • Fade Mode
    • Maximum Volume Setting for SE Mode
    • Adjustable SE Volume Control Referenced to BTL Volume Control
  • 3 W Into 3- Speakers
  • Stereo Input MUX
  • Differential Inputs
  • APPLICATIONS
    • Notebook PC
    • LCD Monitors
    • Pocket PC

  • Advanced DC Volume Control With 2-dB Steps From –40 dB to 20 dB
    • Fade Mode
    • Maximum Volume Setting for SE Mode
    • Adjustable SE Volume Control Referenced to BTL Volume Control
  • 3 W Into 3- Speakers
  • Stereo Input MUX
  • Differential Inputs
  • APPLICATIONS
    • Notebook PC
    • LCD Monitors
    • Pocket PC

The TPA6011A4 is a stereo audio power amplifier that drives 3 W/channel of continuous RMS power into a 3- load. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control. Notebook and pocket PCs benefit from the integrated feature set that minimizes external components without sacrificing functionality.

To simplify design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. Likewise, the delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Finally, to ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

The TPA6011A4 is a stereo audio power amplifier that drives 3 W/channel of continuous RMS power into a 3- load. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control. Notebook and pocket PCs benefit from the integrated feature set that minimizes external components without sacrificing functionality.

To simplify design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. Likewise, the delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Finally, to ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 3-W Stereo Audio Power Amplifier with Advanced DC Volume Control 数据表 (Rev. A) 2004年 7月 27日
用户指南 TPA6011A4EVM - User Guide 2002年 2月 22日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPA6011A4EVM — TPA6011A4 评估模块 (EVM)

TPA6011A4 是一款立体声音频功放,可驱动 3Ω 扬声器实现每通道 2W 连续 RMS 输出。

凭借高度集成特性,可帮助笔记本与掌上设备在精简外围元件的同时确保功能完整。为简化设计,扬声器音量可通过向 VOLUME 端子施加直流电压进行调节。与此同时,扬声器与耳机音量差值可通过向 SEDIFF 端子施加直流电压进行调节。为防止耳机意外高音量输出,可通过向第三个端子,即 SEMAX 端子施加直流电压时来限制耳机音量。此外,淡入淡出模式可确保工作/关机状态平滑切换,实现音量渐变调节。
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
参考设计

TIDA-00782 — 采用 DLP® 技术的便携式、高亮度 HD 投影显示器参考设计

此参考设计采用 DLP Pico™ 0.45 英寸 WXGA 显示芯片组,可以为投影显示应用(配件投影仪、智能投影仪、移动智能电视以及例如类似于笔记本电脑、膝上型电脑和热点内的投影功能的内置投影仪)使用高清分辨率。设计中使用的芯片组包含 DLP4501 (.45 WXGA) DMD 和 DLPC6401 显示控制器。可以在以下链接下面访问该外部 LED 驱动器参考设计:PMP4356
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频