产品详情

Applications Headphone amps Rating Catalog Operating temperature range (°C) -40 to 85
Applications Headphone amps Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTJ) 20 16 mm² (4 mm × 4 mm) DSBGA (YZH) 16 5.0625 mm² (— mm × — mm)
  • DirectPath™ Ground-Referenced Outputs
    • Eliminates Output DC Blocking Capacitors
    • Reduces Board Area
    • Reduces Component Height and Cost
    • Full Bass Response Without Attenuation
  • Power Supply Voltage Range: 2.5 V to 5.5 V
  • 64 Step Audio Taper Volume Control
  • High Power Supply Rejection Ratio
    (>100 dB PSRR)
  • Differential Inputs for Maximum Noise Rejection
    (68 dB CMRR)
  • High-Impedance Outputs When Disabled
  • Advanced Pop and Click Suppression Circuitry
  • Digital I2C Bus Control
    • Per Channel Mute and Enable
    • Software Shutdown
    • Multi-Mode Support: Stereo HP, Dual Mono
      HP, and Single-Channel BTL Operation
    • Amplifier Status
  • Space Saving Packages
    • 20 Pin, 4 mm × 4 mm QFN
    • 16 ball, 2 mm × 2 mm DSBGA
  • ESD Protection of 8 kV HBM and IEC Contact
  • DirectPath™ Ground-Referenced Outputs
    • Eliminates Output DC Blocking Capacitors
    • Reduces Board Area
    • Reduces Component Height and Cost
    • Full Bass Response Without Attenuation
  • Power Supply Voltage Range: 2.5 V to 5.5 V
  • 64 Step Audio Taper Volume Control
  • High Power Supply Rejection Ratio
    (>100 dB PSRR)
  • Differential Inputs for Maximum Noise Rejection
    (68 dB CMRR)
  • High-Impedance Outputs When Disabled
  • Advanced Pop and Click Suppression Circuitry
  • Digital I2C Bus Control
    • Per Channel Mute and Enable
    • Software Shutdown
    • Multi-Mode Support: Stereo HP, Dual Mono
      HP, and Single-Channel BTL Operation
    • Amplifier Status
  • Space Saving Packages
    • 20 Pin, 4 mm × 4 mm QFN
    • 16 ball, 2 mm × 2 mm DSBGA
  • ESD Protection of 8 kV HBM and IEC Contact

The TPA6130A2 is a stereo DirectPath™ headphone amplifier with I2C digital volume control. The TPA6130A2 has minimal quiescent current consumption, with a typical IDD of 4 mA, making it optimal for portable applications. The I2C control allows maximum flexibility with a 64 step audio taper volume control, channel independent enables and mutes, and the ability to configure the outputs into stereo, dual mono, or a single receiver speaker BTL amplifier that drives 300 mW of power into 16 Ω loads.

The TPA6130A2 is a high fidelity amplifier with an SNR of 98 dB. A PSRR greater than 100 dB enables direct-to-battery connections without compromising the listening experience. The output noise of 9 µVrms (typical A-weighted) provides a minimal noise background during periods of silence. Configurable differential inputs and high CMRR allow for maximum noise rejection in the noisy environment of a mobile device.

TPA6130A2 packaging includes a 2 by 2 mm chip-scale package, and a 4 by 4 mm QFN package.

The TPA6130A2 is a stereo DirectPath™ headphone amplifier with I2C digital volume control. The TPA6130A2 has minimal quiescent current consumption, with a typical IDD of 4 mA, making it optimal for portable applications. The I2C control allows maximum flexibility with a 64 step audio taper volume control, channel independent enables and mutes, and the ability to configure the outputs into stereo, dual mono, or a single receiver speaker BTL amplifier that drives 300 mW of power into 16 Ω loads.

The TPA6130A2 is a high fidelity amplifier with an SNR of 98 dB. A PSRR greater than 100 dB enables direct-to-battery connections without compromising the listening experience. The output noise of 9 µVrms (typical A-weighted) provides a minimal noise background during periods of silence. Configurable differential inputs and high CMRR allow for maximum noise rejection in the noisy environment of a mobile device.

TPA6130A2 packaging includes a 2 by 2 mm chip-scale package, and a 4 by 4 mm QFN package.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 5
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPA6130A2 138-mW DIRECTPATH™ Stereo Headphone Amplifier with I2C Volume Control 数据表 (Rev. F) PDF | HTML 2015-4-4
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019-8-26
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019-6-27
模拟设计期刊 用于将 APA 输出连接至其它器件的预防措施 英语版 2011-4-5
模拟设计期刊 2Q 2010 Issue Analog Applications Journal 2010-5-6

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPA6130A2EVM — TPA6130A2 评估模块 (EVM)

The TPA6130A2EVM allows the engineer to evaluate the TPA6130A2, a stereo DirectPath™ (capacitor-free) headphone amplifier with I²C digital volume control. The TPA6130A2 has minimal quiescent current consumption, a flexible, 64-step, audio tapered volume control and channel independent (...)

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
驱动程序或库

TPA6130A2SW-LINUX — 适用于 TPA6130A2 的 Linux 驱动程序

Linux 驱动程序支持 TPA61x0A2 系列立体声耳机放大器。Linux 驱动程序支持通过 I2C 总线和接口与 Linux DAPM(便携式设备动态音频电源管理)系统进行通信。

Linux 主线状态

在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用

支持的器件:
  • tpa6130a2
  • tpa6140a2
Linux 源文件

与该器件关联的文件为:

  1. sound/soc/codecs/tpa6130a2.c
  2. Documentation/devicetree/bindings/sound/tpa6130a2.txt
  3. sound/soc/codecs/tpa6130a2.h
  4. (...)
支持的产品和硬件
评估模块 (EVM) 用 GUI

SLOC235 — TPA6130A2 GUI installation package

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RTJ) 20 Ultra Librarian
DSBGA (YZH) 16 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频