TPS38800
- Monitor state-of-the art SOCs
- ± 6mV threshold accuracy (–40°C to +125°C)
- Input voltage range: 2.5V to 5.5V
- Undervoltage lockout (UVLO): 2.48V
- Low quiescent current (maximum): 200µA in idle mode
- Configuration of 2 to 8 channels available
- Fixed window threshold levels
- 5mV steps from 0.2V to 1.475V
- 20mV steps from 0.8V to 5.5V
- Miniature package and minimal component cost
- 3mm x 3mm QFN package
- User adjustable glitch immunity via I2C
- User adjustable voltage threshold levels via I2C
- Designed for safety applications
- Active-low open-drain NIRQ output (Latched)
- Active-low open-drain NRST output (Reset Delay)
- Cyclic Redundancy Checking (CRC)
- Packet Error Checking (PEC)
The TPS38800/TPS388R0 device is an ASIL-B device for a 2 to 8 channel window supervisor IC available in a 16-pin 3mm x 3mm QFN package. This high accuracy multichannel voltage supervisor is designed for systems that operate on low-voltage supply rails and have narrow margin supply tolerances.
I2C functionality gives flexibility in selecting thresholds, reset delays, glitch filters, and pin functionality. The internal glitch immunity and noise filters eliminate the need for external RC components to reduce false resets resulting from power transients. TPS38800/TPS388R0 does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further optimizes overall accuracy, cost, size, and improves reliability for safety systems.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS38800/TPS388R0 Multichannel Overvoltage and Undervoltage I2 C Programmable Voltage Supervisor 数据表 | PDF | HTML | 2025年 1月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点