主页 电源管理 直流/直流开关稳压器 DC/DC converters

TPS54362-Q1

正在供货

具有低 Iq 和电压监控器的汽车类 3.6V 至 48V、3A 降压转换器

产品详情

Rating Automotive Topology Buck Iout (max) (A) 3 Vin (max) (V) 60 Vin (min) (V) 3.6 Vout (max) (V) 18 Vout (min) (V) 0.9 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000065 Duty cycle (max) (%) 95
Rating Automotive Topology Buck Iout (max) (A) 3 Vin (max) (V) 60 Vin (min) (V) 3.6 Vout (max) (V) 18 Vout (min) (V) 0.9 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking Control mode Voltage mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000065 Duty cycle (max) (%) 95
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Withstands Transients up to 60 V With an Operating
    Range of 3.6 V to 48 V
  • Asynchronous Switch-Mode Regulator With External
    Components (L and C), Load Current up to 3 A (max.)
  • 0.8 V ± 1.5% Voltage Reference
  • 200-kHz to 2.2-MHz Switching Frequency
  • High-Voltage-Tolerant Enable Input for ON/OFF State
  • Soft Start on Enable Cycle
  • Slew-Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • Pulse-Skip Mode (PFM) During Light Output Loads
    With Quiescent Current = 65 µA Typical
    (LPM Operation)
  • External Compensation for Wide-Bandwidth Error
    Amplifier
  • Internal Undervoltage Lockout, UVLO
  • Programmable Reset Power-On Delay
  • Reset-Function Filter Time for Fast Negative
    Transients
  • Programmable Overvoltage Output Monitoring
  • Programmable Undervoltage Output Monitoring,
    Issuance of Reset if Output Falls Below Threshold
  • Thermal Shutdown During Excessive Power Dissipation
  • Switch Current-Limit Protection
  • Short-Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: –40°C to 150°C
  • 20-Pin HTSSOP PowerPAD Package
  • Qualified for Automotive Applications
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Withstands Transients up to 60 V With an Operating
    Range of 3.6 V to 48 V
  • Asynchronous Switch-Mode Regulator With External
    Components (L and C), Load Current up to 3 A (max.)
  • 0.8 V ± 1.5% Voltage Reference
  • 200-kHz to 2.2-MHz Switching Frequency
  • High-Voltage-Tolerant Enable Input for ON/OFF State
  • Soft Start on Enable Cycle
  • Slew-Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • Pulse-Skip Mode (PFM) During Light Output Loads
    With Quiescent Current = 65 µA Typical
    (LPM Operation)
  • External Compensation for Wide-Bandwidth Error
    Amplifier
  • Internal Undervoltage Lockout, UVLO
  • Programmable Reset Power-On Delay
  • Reset-Function Filter Time for Fast Negative
    Transients
  • Programmable Overvoltage Output Monitoring
  • Programmable Undervoltage Output Monitoring,
    Issuance of Reset if Output Falls Below Threshold
  • Thermal Shutdown During Excessive Power Dissipation
  • Switch Current-Limit Protection
  • Short-Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: –40°C to 150°C
  • 20-Pin HTSSOP PowerPAD Package
  • Qualified for Automotive Applications

The TPS54362-Q1 device is a step-down switch-mode power supply with a low-power mode and a programmable voltage supervisor. Integrated input voltage-line feed-forward topology improves line transient regulation of the voltage-mode buck regulator. The regulator has a cycle-by-cycle current limit. Pulse-skip mode operation under no load reduces the supply current to 65 µA. Using the enable pin reduces the supply shutdown current to 1 µA.

An open-drain reset signal indicates when the nominal output drops below the threshold set by an external resistor-divider network. A soft-start capacitor controls the output voltage start-up ramp. The device activates an internal undervoltage shutdown when the input supply ramps down to 2.6 V.

Frequency foldback operation protects the device during an overload conditions on the output. The device also has thermal shutdown protection due to excessive power dissipation.

The B-revision has an improved leakage current parameter, and improved discharged function while in disable mode.

The TPS54362-Q1 device is a step-down switch-mode power supply with a low-power mode and a programmable voltage supervisor. Integrated input voltage-line feed-forward topology improves line transient regulation of the voltage-mode buck regulator. The regulator has a cycle-by-cycle current limit. Pulse-skip mode operation under no load reduces the supply current to 65 µA. Using the enable pin reduces the supply shutdown current to 1 µA.

An open-drain reset signal indicates when the nominal output drops below the threshold set by an external resistor-divider network. A soft-start capacitor controls the output voltage start-up ramp. The device activates an internal undervoltage shutdown when the input supply ramps down to 2.6 V.

Frequency foldback operation protects the device during an overload conditions on the output. The device also has thermal shutdown protection due to excessive power dissipation.

The B-revision has an improved leakage current parameter, and improved discharged function while in disable mode.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS54362-Q1 3-A, 60-V Step-Down DC-DC Converter With Low I(q) 数据表 (Rev. G) PDF | HTML 2014年 8月 27日
* 勘误表 TPS54362QPWPRQ1 Errata 2010年 12月 3日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54362BEVM — TPS54362BEVM:采用 3.6V 至 48V 输入、输出电流 3A 的降压型 DCDC 转换器评估模块

TPS54362-Q1 DC/DC 转换器可用于在 3.6V 至 48V 输入电压来源范围内提供高达 3A 的输出电流。开关频率由外部设定,典型值为 500kHz。补偿元件位于集成电路 (IC) 外部,其参数经过优化选择,以改善器件的瞬态响应性能。外部分压器能实现可调节的输出电压。此外,TPS54362-Q1 还提供可调节软启动输入。TPS54362BEVM 的绝对最大输入电压为 48V。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS54362 TINA transient model

SNVM702.ZIP (36 KB) - TINA-TI Spice Model
仿真模型

TPS54362 TINA-TI Reference Design

SNVM701.ZIP (129 KB) - TINA-TI Reference Design
仿真模型

TPS54362B-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAB4A.ZIP (29 KB) - PSpice Model
参考设计

TIDA-00803 — 适用于前置摄像头系统,使用单核电压应用处理器的汽车级电源设计

此参考设计为各种 ADAS 处理器提供可广泛应用的汽车电源设计,侧重点是前后摄像头应用。该设计支持 4V 至 48V 输入电压范围,通过分立式元件提供通用处理器电源轨。  这不仅增加了设计的多功能性,还提供了优化的布局,以帮助您满足与生产汽车电子子系统相关的 EMI/EMC 法规要求。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频