产品详情

Configuration 2:1 SPDT Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.3 CON (typ) (pF) 162 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 35 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 4.3 Supply voltage (max) (V) 4.3
Configuration 2:1 SPDT Number of channels 4 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.3 CON (typ) (pF) 162 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 35 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 4.3 Supply voltage (max) (V) 4.3
TSSOP (PW) 16 32 mm² 5 x 6.4 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8 VQFN (RGT) 16 9 mm² 3 x 3
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (<0.5 Ω)
  • Control Inputs Are 1.8-V Logic Compatible
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 4.3-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • ±2000-V Human-Body Model
      (A114-B, Class II)
    • ±1000-V Charged-Device Model
      (C101)
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (<0.5 Ω)
  • Control Inputs Are 1.8-V Logic Compatible
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 4.3-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • ±2000-V Human-Body Model
      (A114-B, Class II)
    • ±1000-V Charged-Device Model
      (C101)

The TS3A44159 is a bidirectional 4-channel single-pole double-throw (SPDT) analog switch with two control inputs, which is designed to operate from 1.65 V to 4.3 V. This device is also known as a 2 channel double-pole double-throw (DPDT) configuration. It offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature that prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications

The TS3A44159 is a bidirectional 4-channel single-pole double-throw (SPDT) analog switch with two control inputs, which is designed to operate from 1.65 V to 4.3 V. This device is also known as a 2 channel double-pole double-throw (DPDT) configuration. It offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature that prevents signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TS3A44159 0.45-Ω Quad SPDT Analog Switch 4-Channel 2:1 Multiplexer – Demultiplexer With Two Controls 数据表 (Rev. B) PDF | HTML 2015年 1月 21日
应用简报 用于多路复用器和信号开关的 1.8V 逻辑 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2022年 8月 18日
应用手册 选择正确的德州仪器 (TI) 信号开关 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2022年 8月 5日
应用手册 CBT-C、CB3T 和 CB3Q 信号开关系列 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2022年 3月 11日
应用手册 多路复用器和信号开关词汇表 (Rev. B) 英语版 (Rev.B) PDF | HTML 2022年 3月 11日
白皮书 Selecting signal switches to enable IoT communication modules 2017年 3月 20日
应用手册 防止模拟开关的额外功耗 英语版 2008年 7月 15日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AWRL1432BOOST-BSD — AWRL1432 适用于盲点检测的单芯片毫米波传感器评估板

AWRL1432BOOST-BSD 是一款基于 AWRL1432 器件的易用型 70GHz 毫米波传感器评估套件,具有板载 ROGERS RO3003 高性能天线。该板可访问点云数据并通过 USB 接口供电。AWRL1432BOOST-BSD 支持直接连接到 DCA1000EVM 开发套件。AWRL1432BOOST-BSD 还具有适用于汽车应用的以 12V 运行的 TCAN4550。

该套件配备有毫米波工具、演示和软件,其中包括毫米波软件开发套件 (mmwave_mcuplus_sdk) 和 TI Code Composer Studio (...)

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
评估板

AWRL6432BOOST — AWRL6432BOOST BoosterPack™ 单芯片、低功耗毫米波雷达传感器评估模块

AWRL6432BOOST 是一款用于评估 AWRL6432 的易用型低功耗 60GHz 毫米波传感器评估套件,具有基于 FR4 的天线。该板可访问点云数据并通过 USB 接口供电。

AWRL6432BOOST 支持直接连接到 DCA1000EVM。通过毫米波工具、演示和软件(包括毫米波软件开发套件 (MMWAVE-L-SDK) 和 Code Composer Studio™ 集成开发环境 (IDE) (CCSTUDIO)),可为 BoosterPack 提供支持。

可以使用附加板来启用其他功能。例如,DCA1000EVM 支持传感器原始模数 (ADC) 数据采集。板载 XDS110 支持通过 (...)

用户指南: PDF | HTML
TI.com 上无现货
评估板

AWRL6844EVM — AWRL6844 评估模块

德州仪器 (TI) 的 xWRL6844EVM 是一款用于 xWRL6844 毫米波雷达传感器的易用型评估模块。xWRL6844EVM 既支持独立运行,也支持直接连接到 DCA1000EVM 进行原始 ADC 采集和信号处理开发。该 EVM 包含开始为片上 DSP、硬件加速器和低功耗 ARM® Cortex® - R5F 控制器开发软件所需的一切资源。该 EVM 还包括用于快速集成简单用户界面的板载按钮、LED 以及用于编程和调试的板载仿真功能。
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

IWRL1432BOOST-BSD — IWRL1432 具有低功耗 76GHz 至 81GHz 工业雷达传感器的 BSD 评估模块

IWRL1432BOOST-BSD 是一款基于 IWRL1432 器件的易用型 77GHz 毫米波传感器评估套件,具有板载 ROGERS RO3003 高性能天线。该板可访问点云数据并通过 USB 接口供电。IWRL1432BOOST-BSD 还具有工作电压为 12V 的 TCAN4550(适用于需要此接口的应用)。

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
评估板

IWRL6432BOOST — ‌IWRL6432 BoosterPack™ 单芯片 60GHz 毫米波低功耗传感器评估模块

IWRL6432BOOST 是一款基于 IWRL6432 器件的易用型 60GHz 毫米波传感器评估套件,具有基于 FR4 的板载天线。该板可访问点云数据并通过 USB 接口供电。IWRL6432BOOST 支持直接连接到 DCA1000EVM 开发套件。

通过毫米波工具、演示和软件(包括毫米波软件开发套件 (MMWAVE-L-SDK) 和 Code Composer Studio™ 集成开发环境 (IDE) (CCSTUDIO)),可为此套件提供支持。

可以使用附加板来启用其他功能。例如,DCA1000EVM 支持传感器原始模数 (ADC) 数据采集。板载 XDS110 支持通过 (...)

用户指南: PDF | HTML
TI.com 上无现货
接口适配器

LEADED-ADAPTER1 — 表面贴装转 DIP 接头适配器,用于快速测试 TI 的 5、8、10、16 和 24 引脚引线式封装。

EVM-LEADED1 电路板可用于对 TI 的常见引线式封装进行快速测试和电路板试验。  该电路板具有足够的空间,可将 TI 的 D、DBQ、DCT、DCU、DDF、DGS、DGV 和 PW 表面贴装封装转换为 100mil DIP 接头。     

用户指南: PDF
TI.com 上无现货
接口适配器

LEADLESS-ADAPTER1 — 表面贴装转 DIP 接头适配器,用于测试 TI 的 6、8、10、12、14、16 和 20 引脚无引线封装

EVM-LEADLESS1 板可用于对 TI 的常见无引线封装进行快速测试和电路板试验。  该评估板有足够的空间,可将 TI 的 DRC、DTP、DQE、RBW、RGY、RSE、RSV、RSW RTE、RTJ、RUK、RUC、RUG、RUM、RUT 和 YZP 表面贴装封装转为 100mil DIP 接头。
用户指南: PDF
TI.com 上无现货
参考设计

TIDA-00586 — 电量监测计 Booster Pack 参考设计

TIDA-00586 参考设计是一款设计为 Booster Pack 以安装到 TI LaunchPad 开发板上的电量监测计。在开发过程中使用此板将缩短 bq27421 电量监测计 IC 的设计和测试时间。您可以选择任何合适的充电器为电池充电。将系统连接到电量监测计后,即可监测被测电池的电流、电压、SOC 和 SOH。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00587 — 充电器 Booster Pack 参考设计

TIDA-00587 参考设计是一款设计为 Booster Pack 以安装到 TI LaunchPad 开发板上的充电器。在开发过程中使用此板将缩短 bq24250 充电器 IC 的设计和测试时间。您可以为自己的电池充电,也可以使用板载电子负载为电池放电。因此,您可以执行循环测试,以测量使用 bq24250 充电器充电时的电池性能和功能。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 16 Ultra Librarian
UQFN (RSV) 16 Ultra Librarian
VQFN (RGT) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频