TS3USB221A-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C5
- VCC Operation at 2.5 V to 3.3 V
- VI/O Accepts Signals Up to 5.5 V
- 1.8-V Compatible Control-Pin Inputs
- Low-Power Mode When OE Is Disabled (1 µA)
- rON = 16 Ω Maximum
- ΔrON = 0.2 Ω Typical
- Cio(on) = 6 pF Typical
- Low Power Consumption (30 µA Maximum)
- High Bandwidth (900 MHz Typical)
- ESD Performance Tested Per JESD 22
- 7000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 7000-V Human-Body Model
- ESD Performance I/O to GND Per JESD 22
- 12-kV Human-Body Model
The TS3USB221A-Q1 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in automotive USB hubs or controllers with limited USB I/Os. The wide bandwidth (900 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).
The TS3USB221A-Q1 integrates ESD protection cells on all pins, is available in a tiny
UQFN package
(2 mm × 1.5 mm) and is characterized over the free air temperature range from –40°C to
125°C.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TS3USB221A-Q1 ESD Protected, High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable 数据表 (Rev. E) | PDF | HTML | 2020年 6月 22日 | ||
| 功能安全信息 | TS3USB221A-Q1 Functional Safety FIT Rate and FMD (Rev. A) | PDF | HTML | 2025年 7月 28日 | |||
| 应用手册 | 高速接口布局指南 (Rev. J) | PDF | HTML | 英语版 (Rev.J) | PDF | HTML | 2023年 3月 23日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDA-00455 — 适用于四摄像头集线器且集成 ISP 和 DVP 输出的汽车 ADAS 参考设计
TIDA-01413 — 配备两个 4Gbps 四路解串器的 ADAS 8 通道传感器融合集线器参考设计
PMP40312 — 汽车级双通道 USB Type-C™ PD DFP 5/9/12/15V 输出车载充电器参考设计
TIDA-01323 — 具有四路 4Gbps FPD-Link III、双路 CSI-2 输出和 PoC 的 ADAS 多传感器集线器参考设计
TIDA-01005 — 适用于四摄像头集线器且具有 MIPI CSI-2 输出的汽车 ADAS 参考设计
TIDA-00271 — 采用远程摄像机和雷达模块的 ADAS 传感器互连参考设计板
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| UQFN (RSE) | 10 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。