TS3USB31
- VCC Operation at 3 V and 4.3 V
- 1.8-V Compatible Control-Pin Inputs
- IOFF Supports Partial Power-Down Mode Operation
- ron = 10 Ω Maximum
- Δron <0.35 Ω Typical
- Cio(ON) = 6 pF Typical
- Low Power Consumption (1 µA Maximum)
- ESD Performance Tested Per JESD 22
- 6000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 250-V Machine Model (A115-A)
- 6000-V Human-Body Model
- Wide –3-dB Bandwidth = 1220 MHz Typical
- Packaged in 8-Pin TQFN (1.5 mm × 1.5 mm)
The TS3USB31 is a 1:1 SPST high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals. This device comes in a small UQFN package for use in a handset or consumer applications, such as cell phones, digital cameras, and notebooks with hubs. The wide bandwidth (750 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).
您可能感兴趣的相似产品
功能与比较器件相同,但引脚排列有所不同
技术文档
未找到结果。请清除搜索并重试。
查看全部 3
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TS3USB31 1:1 SPST High-Speed USB 2.0 (480-Mbps) Bus Isolation Switch With Single Enable 数据表 (Rev. E) | PDF | HTML | 2016年 8月 25日 | ||
| 应用手册 | 信号调节器和 USB 集线器高速布局指南 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2026年 1月 14日 | |
| 应用手册 | 根据带宽选择无源多路复用器 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024年 8月 30日 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| UQFN (RSE) | 8 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。